NXOpen .NET Reference
12.0.0
|
This builder allows you to define the section drawing information. More...
Public Types | |
enum | SectionsPerDrawingOptions { Single, Multiple } |
Settings to indicate the section per drawing. More... | |
enum | ViewsPerSheetOptions { One, Two, Three, Four, Five, Six } |
Settings to indicate the views per sheet. More... | |
enum | ViewTypeOptions { BasicDesign, DetailDesign } |
Settings to indicate the view type. More... | |
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilder | CreateSectionViewBuilder () |
Creates a NXOpen.Features.ShipDesign.SectionViewBuilder More... | |
unsafe NXOpen.NXObject[] | FindFocusPlates (NXOpen.NXObject frame, double offset, double frontProximity, double backProximity) |
Returns a list of focus plates at the given position, this function just used when the frontProximity and backProximity has the same value. More... | |
unsafe NXOpen.NXObject[] | FindFocusPlates (NXOpen.NXObject frame, NXOpen.Features.ShipDesign.SectionViewBuilder.DirectionOptions direction, double offset, double frontProximity, double backProximity) |
Returns a list of focus plates at the given position, this function is used when user want use different frontProximity and backProximity. More... | |
unsafe NXOpen.Features.ShipDesign.DrawingPartBuilder | CreateDrawingPartBuilder (NXOpen.Part drawingPart) |
Creates a NXOpen.Features.ShipDesign.DrawingPartBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.DrawingPartBuilderList | DrawingPartList [get] |
Returns the list of drawing parts in current NX session More... | |
unsafe NXOpen.Features.ShipDesign.SectionDrawingBuilder.SectionsPerDrawingOptions | SectionsPerDrawing [get, set] |
Returns or sets the sct per drawing More... | |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilderList | ViewList [get] |
Returns the section view list More... | |
unsafe NXOpen.Features.ShipDesign.SectionDrawingBuilder.ViewTypeOptions | ViewType [get, set] |
Returns or sets the view type More... | |
unsafe NXOpen.Features.ShipDesign.SectionDrawingBuilder.ViewsPerSheetOptions | ViewsPerSheet [get, set] |
Returns or sets the views per sheet More... | |
This builder allows you to define the section drawing information.
It represents NXOpen.Features.ShipDesign.SectionDrawingBuilder . This builder creates one or more Ship Section View and just returns a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSectionDrawingBuilder
Default values.
Property | Value |
---|---|
SectionsPerDrawing |
Multiple |
ViewType |
DetailDesign |
ViewsPerSheet |
One |
Created in NX10.0.0
unsafe NXOpen.Features.ShipDesign.DrawingPartBuilder NXOpen.Features.ShipDesign.SectionDrawingBuilder.CreateDrawingPartBuilder | ( | NXOpen.Part | drawingPart | ) |
Creates a NXOpen.Features.ShipDesign.DrawingPartBuilder
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
drawingPart |
unsafe NXOpen.Features.ShipDesign.SectionViewBuilder NXOpen.Features.ShipDesign.SectionDrawingBuilder.CreateSectionViewBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.SectionViewBuilder
Created in NX10.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe NXOpen.NXObject [] NXOpen.Features.ShipDesign.SectionDrawingBuilder.FindFocusPlates | ( | NXOpen.NXObject | frame, |
double | offset, | ||
double | frontProximity, | ||
double | backProximity | ||
) |
Returns a list of focus plates at the given position, this function just used when the frontProximity and backProximity has the same value.
Otherwise it just use the big value for both frontProximity and backProximity
Created in NX11.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
frame | the frame or plane |
offset | the offset of view position to the plane |
frontProximity | the proximity in front of the view |
backProximity | the proximity at the back of the view |
unsafe NXOpen.NXObject [] NXOpen.Features.ShipDesign.SectionDrawingBuilder.FindFocusPlates | ( | NXOpen.NXObject | frame, |
NXOpen.Features.ShipDesign.SectionViewBuilder.DirectionOptions | direction, | ||
double | offset, | ||
double | frontProximity, | ||
double | backProximity | ||
) |
Returns a list of focus plates at the given position, this function is used when user want use different frontProximity and backProximity.
Created in NX11.0.2
License requirements: nx_ship_drafting ("Ship Drafting")
frame | the frame |
direction | the direction of the view |
offset | the offset of view position to the plane |
frontProximity | the proximity in front of the view |
backProximity | the proximity at the back of the view |
|
get |
Returns the list of drawing parts in current NX session
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the sct per drawing
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the section view list
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the views per sheet
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the view type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")