NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.DrawingPartBuilder . More...
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.DrawingSheetBuilder | CreateDrawingSheetBuilder (NXOpen.Drawings.DrawingSheet drawingSheet) |
Creates a NXOpen.Features.ShipDesign.DrawingSheetBuilder More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DrawingName [get, set] |
Returns or sets the drawing name More... | |
unsafe NXOpen.Features.ShipDesign.DrawingSheetBuilderList | DrawingSheetList [get] |
Returns the drawing sheet list More... | |
Represents a NXOpen.Features.ShipDesign.DrawingPartBuilder .
This class is used to define a drawing part in Ship Section Drawing command, in this case user can define the drawing part manually as he want. Originally, we use a NXOpen.Features.ShipDesign.SectionDrawingBuilder class and a list of NXOpen.Features.ShipDesign.SectionViewBuilder and the command will calculate the arrangement (like how many drawing parts/draw sheets need to create and which view in which sheet ) automatically. User can't define which view in which sheet.
So we add NXOpen.Features.ShipDesign.DrawingPartBuilder and NXOpen.Features.ShipDesign.DrawingSheetBuilder between them and make them has structure as below: NXOpen.Features.ShipDesign.SectionDrawingBuilder NXOpen.Features.ShipDesign.DrawingPartBuilder NXOpen.Features.ShipDesign.DrawingSheetBuilder NXOpen.Features.ShipDesign.SectionViewBuilder
To create a new instance of this class, use NXOpen.Features.ShipDesign.SectionDrawingBuilder.CreateDrawingPartBuilder
Created in NX12.0.0
unsafe NXOpen.Features.ShipDesign.DrawingSheetBuilder NXOpen.Features.ShipDesign.DrawingPartBuilder.CreateDrawingSheetBuilder | ( | NXOpen.Drawings.DrawingSheet | drawingSheet | ) |
Creates a NXOpen.Features.ShipDesign.DrawingSheetBuilder
Created in NX12.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
drawingSheet |
unsafe bool NXOpen.Features.ShipDesign.DrawingPartBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the drawing name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the drawing sheet list
Created in NX12.0.0
License requirements: None.