NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ConceptFromSpreadsheet builder More...
Public Types | |
enum | Type { GeneralArrangement, BasicDesign, DetailDesign, Manufacturing } |
Settings to indicate what type grid part generated. More... | |
Properties | |
unsafe string | ConceptPart [get, set] |
Returns or sets the concept part file name More... | |
unsafe bool | CreateConcept [get, set] |
Returns or sets the toggle to control creating concept part More... | |
unsafe string | GridPart [get, set] |
Returns or sets the grid part name More... | |
unsafe NXOpen.Features.ShipDesign.ConceptFromSpreadsheetBuilder.Type | GridType [get, set] |
Returns or sets the grid part type More... | |
unsafe NXOpen.Features.ShipDesign.ReadDataSetBuilder | ReadDataSet [get] |
Returns the Data Set Builder for reading data sets from Team Center More... | |
unsafe NXOpen.SelectBody | ShipBody [get] |
Returns the ship body. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ShipDesign.ConceptFromSpreadsheet builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateConceptFromSpreadsheetBuilder
Default values.
Property | Value |
---|---|
CreateConcept |
0 |
ReadDataSet.CreateDataSetToggle |
0 |
ReadDataSet.NativeToggle |
0 |
Created in NX8.5.0
|
getset |
Returns or sets the concept part file name
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the toggle to control creating concept part
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the grid part name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the grid part type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the Data Set Builder for reading data sets from Team Center
Created in NX8.5.0
License requirements: None.
|
get |
Returns the ship body.
Created in NX8.5.0
License requirements: None.