NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Ruled builder More...
Properties | |
unsafe NXOpen.GeometricUtilities.AlignmentMethodBuilder | AlignmentMethod [get] |
Returns the alignment method More... | |
unsafe NXOpen.GeometricUtilities.FeatureOptions | BodyPreference [get, set] |
Returns or sets the body type options More... | |
unsafe NXOpen.Section | FirstSection [get, set] |
Returns or sets the first section More... | |
unsafe bool | IsShapePreserved [get, set] |
Returns or sets the preserve shape flag. More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.Section | SecondSection [get, set] |
Returns or sets the second section More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Ruled builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRuledBuilder
Default values.
Property | Value |
---|---|
AlignmentMethod.AlignType |
Parameter |
IsShapePreserved |
True |
Created in NX6.0.0
|
get |
Returns the alignment method
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the body type options
Created in NX7.5.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the first section
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the preserve shape flag.
When preserve shape is used, the input curves will not be approximated in constructing the ruled surface. Only Parameter and By Points alignment options are allowed if preserve shape is used.
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the position tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the second section
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")