NXOpen .NET Reference
12.0.0
|
Represents a Features.Rib builder More...
Public Types | |
enum | RibTypes { PerpendiculartoSectionPlane, ParalleltoSectionPlane } |
These represent the options for Rib type More... | |
enum | RibThicknessOffsetOptions { Symmetric, Asymmetric } |
These represent the options for Rib Walls Offset More... | |
enum | RibCapGeometryOptions { FromSection, FromSelected } |
These represent the options for the Rib cap More... | |
enum | RibDraftOptions { None, FromCap } |
These represent the options for drafting the Rib More... | |
Properties | |
unsafe NXOpen.ScCollector | CappingFaces [get] |
Returns the capping datum or faces More... | |
unsafe bool | CombineRibWithTarget [get, set] |
Returns or sets the combine rib with target flag More... | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe bool | ReverseOffsetDirection [get, set] |
Returns or sets the reverse offset direction flag. More... | |
unsafe bool | ReverseRibDirection [get, set] |
Returns or sets the reverse rib direction flag. More... | |
unsafe bool | ReverseThicknessDirection [get, set] |
Returns or sets the reverse thickness direction flag. More... | |
unsafe NXOpen.Features.RibBuilder.RibCapGeometryOptions | RibCapGeometryOption [get, set] |
Returns or sets the rib cap geometry More... | |
unsafe NXOpen.Expression | RibCapOffset [get] |
Returns the rib cap offset More... | |
unsafe NXOpen.Features.RibBuilder.RibDraftOptions | RibDraftOption [get, set] |
Returns or sets the rib draft options More... | |
unsafe NXOpen.Expression | RibThickness [get] |
Returns the rib thickness More... | |
unsafe NXOpen.Features.RibBuilder.RibThicknessOffsetOptions | RibThicknessOffsetOption [get, set] |
Returns or sets the rib walls offset type More... | |
unsafe NXOpen.Features.RibBuilder.RibTypes | RibType [get, set] |
Returns or sets the rib type More... | |
unsafe NXOpen.Section | Section [get] |
Returns the input section More... | |
unsafe NXOpen.ScCollector | TargetBody [get] |
Returns the target body More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.Rib builder
To create a new instance of this class, use NXOpen.Features.DesignFeatureCollection.CreateRibBuilder
Default values.
Property | Value |
---|---|
CombineRibWithTarget |
1 |
DraftAngle.Value |
1 |
RibCapGeometryOption |
FromSection |
RibCapOffset.Value |
0 (millimeters part), 0 (inches part) |
RibDraftOption |
None |
RibThickness.Value |
2 (millimeters part), 0.1 (inches part) |
RibThicknessOffsetOption |
Symmetric |
RibType |
PerpendiculartoSectionPlane |
Created in NX9.0.0
|
get |
Returns the capping datum or faces
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the combine rib with target flag
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the draft angle
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the reverse offset direction flag.
Indicates whether the Rib Cap Offset direction has been flipped from its initial inferred direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse rib direction flag.
Indicates whether the Rib direction has been flipped from its initial inferred direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse thickness direction flag.
Indicates whether the Thickness direction has been flipped from its initial inferred direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the rib cap geometry
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the rib cap offset
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the rib draft options
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the rib thickness
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the rib walls offset type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the rib type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the input section
Created in NX9.0.0
License requirements: None.
|
get |
Returns the target body
Created in NX9.0.0
License requirements: None.