NXOpen .NET Reference
12.0.0
|
Manages design features. More...
Public Member Functions | |
unsafe NXOpen.Features.RibBuilder | CreateRibBuilder (NXOpen.Features.Rib ribFeature) |
Creates a NXOpen.Features.RibBuilder More... | |
unsafe NXOpen.Features.MakeSolidBuilder | CreateMakesolidBuilder (NXOpen.Features.MakeSolid makeSolid) |
Creates a NXOpen.Features.MakeSolidBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Manages design features.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.MakeSolidBuilder NXOpen.Features.DesignFeatureCollection.CreateMakesolidBuilder | ( | NXOpen.Features.MakeSolid | makeSolid | ) |
Creates a NXOpen.Features.MakeSolidBuilder
Created in NX11.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
makeSolid | NXOpen.Features.MakeSolid to be edited |
unsafe NXOpen.Features.RibBuilder NXOpen.Features.DesignFeatureCollection.CreateRibBuilder | ( | NXOpen.Features.Rib | ribFeature | ) |
Creates a NXOpen.Features.RibBuilder
Created in NX9.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
ribFeature | NXOpen.Features.Rib to be edited |
|
get |
Returns the tag of this object.