NXOpen .NET Reference
12.0.0
|
Represents a Features.MakeSolid builder. More...
Properties | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the associative option. More... | |
unsafe NXOpen.ScCollector | SheetBodies [get] |
Returns the sheet bodies that are closed topologically More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.MakeSolid builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.DesignFeatureCollection.CreateMakesolidBuilder
Created in NX11.0.0
|
getset |
Returns or sets the associative option.
'true' if make solid feature needs to be created 'false' if only the body type of input dumb sheet body is to be changed to solid type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the sheet bodies that are closed topologically
Created in NX11.0.0
License requirements: None.