NXOpen .NET Reference
12.0.0
|
Represents a builder for a resize face feature, don't use it until nx502. More...
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle to resize, only for cones. More... | |
unsafe NXOpen.ModlDirect.SelectBlend | BlendFace [get] |
Returns the face collector holding the all the recognized blend faces adjacent to faces to resize. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter to resize, only for cylinderical and sphere faces, don't use it until nx502 More... | |
unsafe NXOpen.SelectFaceList | Face [get] |
Returns the faces to resize, don't use it until nx502 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a resize face feature, don't use it until nx502.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateResizeFaceBuilder
Created in NX5.0.2
|
get |
Returns the angle to resize, only for cones.
don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the face collector holding the all the recognized blend faces adjacent to faces to resize.
It is auto recognized blends + user selected blends - user excluded blends, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the diameter to resize, only for cylinderical and sphere faces, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the faces to resize, don't use it until nx502
Created in NX5.0.2
License requirements: None.