NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.PoleSmoothing builder More...
Public Member Functions | |
unsafe void | GetSelectedPolesIndex (out int[] selectedPolesIndex) |
Returns the index of selected poles More... | |
unsafe void | SetSelectedPolesIndex (int[] selectedPolesIndex) |
Sets the index of selected poles More... | |
unsafe bool | GetCreateNewCopy () |
Returns the indicator for creating a new copy More... | |
unsafe void | SetCreateNewCopy (bool createNewCopy) |
Sets the indicator for creating a new copy More... | |
unsafe void | RemoveFeatureParameters (NXOpen.Face face) |
Removes parameters of a owning feature of a face to be smoothed More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ApplyConstraintsToAll [get, set] |
Returns or sets the indicator to apply the same constraint to all More... | |
unsafe int | ModificationPercentage [get, set] |
Returns or sets the modification percentage More... | |
unsafe bool | MoveOnlySelectedPoles [get, set] |
Returns or sets the indicator to move only selected poles More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement direction vector, this is used only when UseSpecificDirection is true. More... | |
unsafe int | NumberPolesSelected [get, set] |
Returns or sets the number of poles selected More... | |
unsafe NXOpen.GeometricUtilities.ControlPoleManagerData | Poles [get] |
Returns the selected poles, this is used only when MoveOnlySelectedPoles is true More... | |
unsafe int | SmoothingFactor [get, set] |
Returns or sets the smoothing factor, the min and max values for this are (1 to 100) More... | |
unsafe NXOpen.SelectFace | TargetFace [get] |
Returns the target face More... | |
unsafe NXOpen.GeometricUtilities.Continuity | UMaxConstraint [get] |
Returns the u maximum continuity constraint More... | |
unsafe NXOpen.GeometricUtilities.Continuity | UMinConstraint [get] |
Returns the u minimum continuity constraint More... | |
unsafe bool | UseSpecificDirection [get, set] |
Returns or sets the specific moving direction More... | |
unsafe NXOpen.GeometricUtilities.Continuity | VMaxConstraint [get] |
Returns the v maximum continuity constraint More... | |
unsafe NXOpen.GeometricUtilities.Continuity | VMinConstraint [get] |
Returns the v minimum continuity constraint More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.PoleSmoothing builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePoleSmoothingBuilder
Default values.
Property | Value |
---|---|
ApplyConstraintsToAll |
0 |
ModificationPercentage |
100 |
MoveOnlySelectedPoles |
0 |
SmoothingFactor |
1 |
UseSpecificDirection |
0 |
Created in NX6.0.0
unsafe bool NXOpen.Features.PoleSmoothingBuilder.GetCreateNewCopy | ( | ) |
Returns the indicator for creating a new copy
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.PoleSmoothingBuilder.GetSelectedPolesIndex | ( | out int[] | selectedPolesIndex | ) |
Returns the index of selected poles
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
selectedPolesIndex |
unsafe void NXOpen.Features.PoleSmoothingBuilder.RemoveFeatureParameters | ( | NXOpen.Face | face | ) |
Removes parameters of a owning feature of a face to be smoothed
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
face | Face to be used for feature parameter removal |
unsafe void NXOpen.Features.PoleSmoothingBuilder.SetCreateNewCopy | ( | bool | createNewCopy | ) |
Sets the indicator for creating a new copy
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
createNewCopy |
unsafe void NXOpen.Features.PoleSmoothingBuilder.SetSelectedPolesIndex | ( | int[] | selectedPolesIndex | ) |
Sets the index of selected poles
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
selectedPolesIndex |
|
getset |
Returns or sets the indicator to apply the same constraint to all
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the modification percentage
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the movement direction vector, this is used only when UseSpecificDirection is true.
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the indicator to move only selected poles
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the number of poles selected
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the selected poles, this is used only when MoveOnlySelectedPoles is true
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the smoothing factor, the min and max values for this are (1 to 100)
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the target face
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the u maximum continuity constraint
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the u minimum continuity constraint
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the specific moving direction
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the v maximum continuity constraint
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the v minimum continuity constraint
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")