NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Perpendicular builder More...
Properties | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.SelectFace | MotionFace [get] |
Returns the motion face More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | MoveAlongFace [get] |
Returns the move along faces More... | |
unsafe NXOpen.SelectISurface | StationaryFace [get] |
Returns the stationary face More... | |
unsafe NXOpen.Point | ThroughPoint [get, set] |
Returns or sets the through point More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Perpendicular builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePerpendicularBuilder
Default values.
Property | Value |
---|---|
MoveAlongFace.CoaxialEnabled |
0 |
MoveAlongFace.CoplanarAxesEnabled |
0 |
MoveAlongFace.CoplanarEnabled |
0 |
MoveAlongFace.EqualDiameterEnabled |
0 |
MoveAlongFace.OffsetEnabled |
0 |
MoveAlongFace.ParallelEnabled |
0 |
MoveAlongFace.PerpendicularEnabled |
0 |
MoveAlongFace.SymmetricEnabled |
0 |
MoveAlongFace.TangentEnabled |
0 |
MoveAlongFace.ThicknessChainEnabled |
0 |
MoveAlongFace.UseFaceBrowse |
1 |
Created in NX6.0.0
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the motion face
Created in NX6.0.0
License requirements: None.
|
get |
Returns the move along faces
Created in NX6.0.0
License requirements: None.
|
get |
Returns the stationary face
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the through point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")