NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.PartModule builder More...
Properties | |
unsafe bool | ActivatePartModule [get, set] |
Returns or sets the option indicating whether part module is to be activated. More... | |
unsafe NXOpen.GeometricUtilities.PartModuleReferencesBuilder | InputReferences [get] |
Returns the part module input references. More... | |
unsafe bool | IsDesignGroup [get, set] |
Returns or sets a flag indicating if part module is a design group. More... | |
unsafe string | Name [get, set] |
Returns or sets the part module name More... | |
unsafe string | Name1 [get, set] |
Returns or sets the part module name More... | |
unsafe bool | ShowOnlyPartModule [get, set] |
Returns or sets the option indicating whether only part module contents are to be shown. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.PartModule builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePartModuleBuilder
Created in NX8.0.0
|
getset |
Returns or sets the option indicating whether part module is to be activated.
If true, the part module will be activated, else, part module will be deactivated
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
get |
Returns the part module input references.
This API is now deprecated. Please use GeometricUtilities.PartModuleInputBuilder.InputReferences instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use GeometricUtilities.PartModuleInputBuilder.InputReferences instead.
License requirements: None.
|
getset |
Returns or sets a flag indicating if part module is a design group.
Created in NX12.0.0
License requirements to get this property: usr_defined_features ("USER DEFINED FEATURES")
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the part module name
This API is now deprecated. Please use Features.PartModuleBuilder.Name1 instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use Features.PartModuleBuilder.Name1 instead.
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the part module name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the option indicating whether only part module contents are to be shown.
If true, only displayable objects in the part module will be shown. Else, no action is taken.
This API is now deprecated. Please use NXOpen.Features.PartModule.ShowOnly instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use NXOpen.Features.PartModule.ShowOnly instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")