NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.PartModuleInputBuilder More...
Public Types | |
enum | ModifiableGeometryOptions { WholeBody, Selected } |
the Modifiable Geometry option types More... | |
Properties | |
unsafe bool | DefineSharedBodyInput [get, set] |
Returns or sets the shared body inputs option. More... | |
unsafe NXOpen.Features.PartGeometryCopyBuilder | InputReferences [get] |
Returns the part module input data More... | |
unsafe NXOpen.ScCollectorList | ModifiableGeometry [get] |
Returns the faces/edges specified as modifiable geometry More... | |
unsafe NXOpen.GeometricUtilities.PartModuleInputBuilder.ModifiableGeometryOptions | ModifiableGeometryOption [get, set] |
Returns or sets the Modifiable Geometry option More... | |
unsafe NXOpen.Features.PartGeometryCopyBuilder | SharedBodyInput [get] |
Returns the bodies for part module shared body More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.PartModuleInputBuilder
To create a new instance of this class, use NXOpen.Features.PartModule.CreatePartModuleInputBuilder
Default values.
Property | Value |
---|---|
InputReferences.ObjectType |
BodyCollector |
ModifiableGeometryOption |
WholeBody |
Created in NX9.0.0
|
getset |
Returns or sets the shared body inputs option.
If true, user will be able to provide shared body inputs.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the part module input data
Created in NX9.0.0
License requirements: None.
|
get |
Returns the faces/edges specified as modifiable geometry
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Modifiable Geometry option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the bodies for part module shared body
Created in NX9.0.0
License requirements: None.