NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.PartGeometryCopyBuilder builder More...
Public Types | |
enum | Type { Automatic, BodyCollector, BodyObject, CurveFeature, Sketch, Datum, Point, CompositeCurve, CompositeFace, Expression, Pmi, Curve, Face, RoutingObject } |
Specifies object types to copy in the part geometry copy block More... | |
Public Member Functions | |
unsafe NXOpen.Features.PartGeometryCopySelectBuilder | CreateSelectionBuilder (NXOpen.Features.PartGeometryCopyBuilder.Type objectType) |
Creates a part geometry copy select builder More... | |
Properties | |
unsafe int | InterfaceUsageType [get, set] |
Returns or sets the interface usage type of selected item More... | |
unsafe NXOpen.Features.PartGeometryCopySelectBuilderList | ObjectList [get] |
Returns the list of copied objects More... | |
unsafe NXOpen.Features.PartGeometryCopyBuilder.Type | ObjectType [get, set] |
Returns or sets the type of object to be copied More... | |
Represents a NXOpen.Features.PartGeometryCopyBuilder builder
Created in NX9.0.0
Specifies object types to copy in the part geometry copy block
unsafe NXOpen.Features.PartGeometryCopySelectBuilder NXOpen.Features.PartGeometryCopyBuilder.CreateSelectionBuilder | ( | NXOpen.Features.PartGeometryCopyBuilder.Type | objectType | ) |
Creates a part geometry copy select builder
Created in NX9.0.0
License requirements: None.
objectType | Type of object to be copied |
|
getset |
Returns or sets the interface usage type of selected item
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
get |
Returns the list of copied objects
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type of object to be copied
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")