NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.NSidedSurface builder More...
Public Types | |
enum | SurfaceType { TrimmedPatch, TriangularPatch } |
the surface type options More... | |
enum | UVOrientationType { Spine, Vector, Area } |
the UV orientation options More... | |
enum | CenterControlType { Position, Tilting } |
the center control type options More... | |
enum | CenterControlAxisType { X, Y, Z, Flat } |
the center control types More... | |
enum | FlowDirectionType { NotSpecified, Perpendicular, IsoUVLine, AdjacentEdges } |
the flow direction options More... | |
Properties | |
unsafe NXOpen.Expression | CenterControlFlat [get] |
Returns the center control flat More... | |
unsafe NXOpen.Expression | CenterControlTiltX [get] |
Returns the center control tilt x direction More... | |
unsafe NXOpen.Expression | CenterControlTiltY [get] |
Returns the center control tilt y direction More... | |
unsafe NXOpen.Expression | CenterControlTrimFlat [get] |
Returns the center control flat for trimming More... | |
unsafe NXOpen.Expression | CenterControlX [get] |
Returns the center control x direction More... | |
unsafe NXOpen.Expression | CenterControlY [get] |
Returns the center control y direction More... | |
unsafe NXOpen.Expression | CenterControlZ [get] |
Returns the center control z direction More... | |
unsafe NXOpen.ScCollector | ConstraintFaces [get] |
Returns the constraint faces More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Continuity [get] |
Returns the continuity More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance More... | |
unsafe NXOpen.Features.NSidedSurfaceBuilder.FlowDirectionType | FlowDirection [get, set] |
Returns or sets the flow direction More... | |
unsafe NXOpen.SectionList | InteriorCurveList [get] |
Returns the list of interior curves More... | |
unsafe bool | MergeFaces [get, set] |
Returns or sets the merge-faces option More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the orientation vector. More... | |
unsafe NXOpen.Section | OuterLoop [get] |
Returns the outer loop More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.Point | RectanglePointFirst [get, set] |
Returns or sets the first rectangle point. More... | |
unsafe NXOpen.Point | RectanglePointSecond [get, set] |
Returns or sets the second rectangle point. More... | |
unsafe NXOpen.Point | RectanglePointThird [get, set] |
Returns or sets the third rectangle point. More... | |
unsafe NXOpen.Section | SpineCurve [get] |
Returns the spine curve. More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
unsafe bool | TrimToBoundary [get, set] |
Returns or sets the trim-to-boundary option More... | |
unsafe NXOpen.Features.NSidedSurfaceBuilder.SurfaceType | Type [get, set] |
Returns or sets the surface type More... | |
unsafe NXOpen.Features.NSidedSurfaceBuilder.UVOrientationType | UVOrientation [get, set] |
Returns or sets the UV orientation More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.NSidedSurface builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateNSidedSurfaceBuilder
Default values.
Property | Value |
---|---|
CenterControlFlat.Value |
100 |
CenterControlTiltX.Value |
50 |
CenterControlTiltY.Value |
50 |
CenterControlTrimFlat.Value |
50 |
CenterControlX.Value |
50 |
CenterControlY.Value |
50 |
CenterControlZ.Value |
50 |
Created in NX6.0.0
|
get |
Returns the center control flat
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control tilt x direction
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control tilt y direction
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control flat for trimming
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control x direction
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control y direction
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the center control z direction
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the constraint faces
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the continuity
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the curvature tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the flow direction
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the list of interior curves
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the merge-faces option
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the orientation vector.
This is used only if UVOrientation is UVOrientationType.Vector
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the outer loop
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the position tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the first rectangle point.
This is used only if UVOrientation is UVOrientationType.Area
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the second rectangle point.
This is used only if UVOrientation is UVOrientationType.Area
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the third rectangle point.
This is used only if UVOrientation is UVOrientationType.Area
Created in NX8.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the spine curve.
This is used only if UVOrientation is UVOrientationType.Spine
Created in NX6.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the tangent tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the trim-to-boundary option
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the surface type
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the UV orientation
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")