NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MirrorFace builder More...
Public Types | |
enum | MirrorPlaneOptions { Existing, New } |
Represents the mirror plane options More... | |
Properties | |
unsafe NXOpen.SelectISurface | ExistingMirrorPlane [get] |
Returns the existing mirror plane More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FaceToMirror [get] |
Returns the face to mirror. More... | |
unsafe NXOpen.Features.MirrorFaceBuilder.MirrorPlaneOptions | MirrorPlaneOption [get, set] |
Returns or sets the mirror plane option More... | |
unsafe NXOpen.Plane | NewMirrorPlane [get, set] |
Returns or sets the new mirror plane More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.MirrorFace builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMirrorFaceBuilder
Default values.
Property | Value |
---|---|
FaceToMirror.CoaxialEnabled |
0 |
FaceToMirror.CoplanarAxesEnabled |
0 |
FaceToMirror.CoplanarEnabled |
0 |
FaceToMirror.EqualDiameterEnabled |
0 |
FaceToMirror.OffsetEnabled |
0 |
FaceToMirror.ParallelEnabled |
0 |
FaceToMirror.PerpendicularEnabled |
0 |
FaceToMirror.SymmetricEnabled |
0 |
FaceToMirror.TangentEnabled |
0 |
FaceToMirror.ThicknessChainEnabled |
0 |
FaceToMirror.UseFaceBrowse |
1 |
Created in NX6.0.0
|
get |
Returns the existing mirror plane
Created in NX6.0.0
License requirements: None.
|
get |
Returns the face to mirror.
Please refer NXOpen.Features.FaceRecognitionBuilder for details.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the mirror plane option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the new mirror plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")