NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MakeOffset builder More...
Properties | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.SelectFace | MotionFace [get] |
Returns the motion face More... | |
unsafe NXOpen.Expression | OffsetValue [get] |
Returns the offset value More... | |
unsafe bool | SaveRelation [get, set] |
Returns or sets the keep relation. More... | |
unsafe NXOpen.SelectFace | StationaryFace [get] |
Returns the stationary face More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.MakeOffset builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMakeOffsetBuilder
Default values.
Property | Value |
---|---|
OffsetValue.Value |
0 (millimeters part), 0 (inches part) |
SaveRelation |
False |
Created in NX7.5.0
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the motion face
Created in NX7.5.0
License requirements: None.
|
get |
Returns the offset value
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the keep relation.
If true the Make Offset relation will be saved, else the Make Offset relation will be removed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the stationary face
Created in NX7.5.0
License requirements: None.