NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.JoinCurves builder. More...
Public Types | |
enum | OutputCurve { General, Cubic, Quintic, Advanced } |
Represents the output curve type. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the Curve Options. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe int | MaximumDegree [get, set] |
Returns or sets the maximum degree of the advanced spline output. More... | |
unsafe int | MaximumSegments [get, set] |
Returns or sets the maximum number of segments of the advanced spline output. More... | |
unsafe NXOpen.Features.JoinCurvesBuilder.OutputCurve | OutputCurveType [get, set] |
Returns or sets the output curve type. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section that collects the input curves that are to be joined. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.JoinCurves builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateJoinCurvesBuilder
Default values.
Property | Value |
---|---|
OutputCurveType |
General |
Created in NX5.0.0
|
getset |
Returns or sets the angle tolerance.
This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the Curve Options.
This object contains the data about the associativity and corresponding action on the input curves. A feature is created only if the associativity is switched ON and the input curves can not be deleted or replaced.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the distance tolerance.
This tolerance is used while creating the joined curve. The same tolerance is also applied to the section.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum degree of the advanced spline output.
This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the maximum number of segments of the advanced spline output.
This integer is only used in cases where the output curve option is set to advanced type.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the output curve type.
If the output curve type is advaned, the maximum degree for output spline and maximum number of segments should also be provided.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the section that collects the input curves that are to be joined.
Multiple loops or self intersecting curves should not be added to the section.
Created in NX5.0.0
License requirements: None.