NXOpen .NET Reference
12.0.0
|
Represents a Hole feature builder. More...
Public Types | |
enum | HoleSubtype { Simple, Counterbore, Countersink } |
Represents the subtype of the hole More... | |
Public Types inherited from NXOpen.Features.RPOBuilder | |
enum | AssociativityType { EndPoint, ArcCenter, Tangency, EndPoint1, EndPoint2, VerticalCenterline1, VerticalCenterline2, HorizontalCenterline1, HorizontalCenterline2 } |
Represents the associativity type for a dimension entity More... | |
Public Member Functions | |
unsafe NXOpen.ISurface | GetThruFace () |
Returns thru face parameter for the hole. More... | |
unsafe void | SetThruFace (NXOpen.ISurface thruFace) |
Sets thru face parameter for the hole. More... | |
unsafe NXOpen.Body | GetTargetBody () |
Returns target body for the hole. More... | |
unsafe void | SetTargetBody (NXOpen.Body targetBody) |
Sets target body for the hole. More... | |
unsafe void | SetDepth (string depth) |
Sets the depth of the hole. More... | |
unsafe void | SetTipAngle (string tipAngle) |
Sets the tip angle of the hole. More... | |
unsafe void | SetDiameter (string diameter) |
Sets the diameter of the hole. More... | |
unsafe void | SetCounterboreDiameter (string diameter) |
Sets the diameter of the counterbore for a hole. More... | |
unsafe void | SetCounterboreDepth (string depth) |
Sets the depth of the counterbore for a hole. More... | |
unsafe void | SetCountersinkDiameter (string diameter) |
Sets the diameter of the countersink for a hole. More... | |
unsafe void | SetCountersinkAngle (string angle) |
Sets the angle of the countersink for a hole. More... | |
unsafe void | CreateHole () |
Creates a hole body which can be positioned More... | |
unsafe void | SetDepthAndTipAngle (string depth, string tipAngle) |
Sets depth and tip angle parameters for the hole. More... | |
unsafe void | SetSimpleHole (NXOpen.Point3d referencePoint, bool reverseDirection, NXOpen.ISurface placementFace, string diameter) |
Sets parameters for simple hole More... | |
unsafe void | SetCounterboreHole (NXOpen.Point3d referencePoint, bool reverseDirection, NXOpen.ISurface placementFace, string diameter, string counterboreDiameter, string counterboreDepth) |
Sets parameters for counterbore hole More... | |
unsafe void | SetCountersinkHole (NXOpen.Point3d referencePoint, bool reverseDirection, NXOpen.ISurface placementFace, string diameter, string countersinkDiameter, string countersinkAngle) |
Sets parameters for countersink hole More... | |
Public Member Functions inherited from NXOpen.Features.RPOBuilder | |
unsafe void | SetTargetAndTool (NXOpen.PositioningDimension.Subtype subtype, NXOpen.NXObject target, NXOpen.Features.RPOBuilder.AssociativityType targetAssociativity, NXOpen.Point3d targetHelpPoint, NXOpen.NXObject tool, NXOpen.Features.RPOBuilder.AssociativityType toolAssociativity, NXOpen.Point3d toolHelpPoint) |
Sets the target and tool entities. More... | |
unsafe void | SetExpression (string expression) |
Sets the expression value in order to constrain the target and tool entities which are set using NXOpen.Features.RPOBuilder.SetTargetAndTool . More... | |
unsafe void | CreatePositioningDimension () |
Creates a positioning dimension. More... | |
unsafe void | ShowPositioningDimensions () |
Displays all the positioning dimensions More... | |
unsafe void | HidePositioningDimensions () |
Hides display of all the positioning dimensions More... | |
unsafe void | GetReferenceDirection (out NXOpen.IReferenceAxis reference, out NXOpen.AxisOrientation orientation) |
Query/Set a horizontal or vertical reference for the feature. More... | |
unsafe void | SetReferenceDirection (NXOpen.IReferenceAxis reference, NXOpen.AxisOrientation orientation) |
Sets a horizontal or vertical reference for the feature. More... | |
unsafe void | UndoLastDimension () |
Undo the last positioning dimension More... | |
unsafe void | ApplyDimensions () |
Transforms the feature by applying the positioning dimensions More... | |
unsafe NXOpen.Features.RPODimension[] | GetRpoDimensions () |
Gets the list of RPO dimemsions More... | |
unsafe void | SetRpoDimensions (NXOpen.Features.RPODimension[] dimensions) |
Sets the list of RPO dimemsions More... | |
unsafe NXOpen.Features.RPODimension | CreateDimension () |
Creates a new empty RPODimension object More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | CounterboreDepth [get] |
Returns the depth of the counterbore for a hole. More... | |
unsafe NXOpen.Expression | CounterboreDiameter [get] |
Returns the diameter of the counterbore for a hole. More... | |
unsafe NXOpen.Expression | CountersinkAngle [get] |
Returns the angle of the countersink for a hole. More... | |
unsafe NXOpen.Expression | CountersinkDiameter [get] |
Returns the diameter of the countersink for a hole. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth of the hole. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of the hole. More... | |
unsafe NXOpen.Point3d | HoleLocation [get, set] |
Returns or sets the reference point of the hole. More... | |
unsafe NXOpen.ISurface | PlacementFace [get, set] |
Returns or sets the placement face of the hole. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction flag of the hole. More... | |
unsafe NXOpen.Features.HoleFeatureBuilder.HoleSubtype | Subtype [get, set] |
Returns or sets the type of hole More... | |
unsafe NXOpen.Expression | TipAngle [get] |
Returns the tip angle of the hole. More... | |
Represents a Hole feature builder.
See NXOpen.Features.RPOBuilder for details on positioning the hole.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateHoleFeatureBuilder
Created in NX3.0.0
unsafe void NXOpen.Features.HoleFeatureBuilder.CreateHole | ( | ) |
Creates a hole body which can be positioned
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Body NXOpen.Features.HoleFeatureBuilder.GetTargetBody | ( | ) |
Returns target body for the hole.
If this parameter is set then depth and tip angle are ignored and will prompt for thru_face.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.ISurface NXOpen.Features.HoleFeatureBuilder.GetThruFace | ( | ) |
Returns thru face parameter for the hole.
If this parameter is set then depth and tip angle are ignored.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCounterboreDepth | ( | string | depth | ) |
Sets the depth of the counterbore for a hole.
Only used if the hole type is couterbore
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
depth | counterbore depth |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCounterboreDiameter | ( | string | diameter | ) |
Sets the diameter of the counterbore for a hole.
Only used if the hole type is couterbore
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Hole diameter |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCounterboreHole | ( | NXOpen.Point3d | referencePoint, |
bool | reverseDirection, | ||
NXOpen.ISurface | placementFace, | ||
string | diameter, | ||
string | counterboreDiameter, | ||
string | counterboreDepth | ||
) |
Sets parameters for counterbore hole
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
referencePoint | Reference point for the hole |
reverseDirection | Reverse direction flag, applicable only if placement face is a datum plane |
placementFace | Placement face |
diameter | Hole diameter |
counterboreDiameter | Counterbore diameter |
counterboreDepth | Counterbore depth |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCountersinkAngle | ( | string | angle | ) |
Sets the angle of the countersink for a hole.
Only used if the hole type is coutersink
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
angle | countersink angle |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCountersinkDiameter | ( | string | diameter | ) |
Sets the diameter of the countersink for a hole.
Only used if the hole type is coutersink
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Hole diameter |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetCountersinkHole | ( | NXOpen.Point3d | referencePoint, |
bool | reverseDirection, | ||
NXOpen.ISurface | placementFace, | ||
string | diameter, | ||
string | countersinkDiameter, | ||
string | countersinkAngle | ||
) |
Sets parameters for countersink hole
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
referencePoint | Reference point for the hole |
reverseDirection | Reverse direction flag, applicable only if placement face is a datum plane |
placementFace | Placement face |
diameter | Hole diameter |
countersinkDiameter | Countersink diameter |
countersinkAngle | Countersink angle |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetDepth | ( | string | depth | ) |
Sets the depth of the hole.
If this parameter is set then the thru face is ignored.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
depth | Hole depth |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetDepthAndTipAngle | ( | string | depth, |
string | tipAngle | ||
) |
Sets depth and tip angle parameters for the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
depth | Hole depth |
tipAngle | Tip angle of the tool |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetDiameter | ( | string | diameter | ) |
Sets the diameter of the hole.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Hole diameter |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetSimpleHole | ( | NXOpen.Point3d | referencePoint, |
bool | reverseDirection, | ||
NXOpen.ISurface | placementFace, | ||
string | diameter | ||
) |
Sets parameters for simple hole
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
referencePoint | Reference point for the hole |
reverseDirection | Reverse direction flag, applicable only if placement face is a datum plane |
placementFace | Placement face |
diameter | Hole diameter |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetTargetBody | ( | NXOpen.Body | targetBody | ) |
Sets target body for the hole.
If this parameter is set then depth and tip angle are ignored and will prompt for thru_face.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
targetBody | Target Body |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetThruFace | ( | NXOpen.ISurface | thruFace | ) |
Sets thru face parameter for the hole.
If this parameter is set then depth and tip angle are ignored.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
thruFace | Thru face |
unsafe void NXOpen.Features.HoleFeatureBuilder.SetTipAngle | ( | string | tipAngle | ) |
Sets the tip angle of the hole.
If this parameter is set then the thru face is ignored.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
tipAngle | Tip angle |
|
get |
Returns the depth of the counterbore for a hole.
Only used if the hole type is couterbore
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter of the counterbore for a hole.
Only used if the hole type is couterbore
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the angle of the countersink for a hole.
Only used if the hole type is coutersink
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter of the countersink for a hole.
Only used if the hole type is coutersink
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the depth of the hole.
If this parameter is set then the thru face is ignored.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter of the hole.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reference point of the hole.
This parameter will position the hole unless relative positioning dimensions are used
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the placement face of the hole.
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse direction flag of the hole.
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type of hole
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
License requirements to set this property: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tip angle of the hole.
If this parameter is set then the thru face is ignored.
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")