NXOpen .NET Reference
12.0.0
|
Represents a RPO Dimension. More...
Public Member Functions | |
unsafe void | SetExpression (string expression) |
Sets the expression of the dimension. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Expression | Expression [get] |
Returns the expression of the dimension. More... | |
unsafe NXOpen.PositioningDimension.Subtype | Subtype [get, set] |
Returns or sets the subtype of the dimension. More... | |
unsafe NXOpen.NXObject | Target [get, set] |
Returns or sets the targe of the dimension. More... | |
unsafe NXOpen.Features.AssociativityType | TargetAssociativity [get, set] |
Returns or sets the target associativity. More... | |
unsafe NXOpen.Point3d | TargetPoint [get, set] |
Returns or sets the target point of dimension. More... | |
unsafe NXOpen.NXObject | Tool [get, set] |
Returns or sets the tool of the dimension. More... | |
unsafe NXOpen.Features.AssociativityType | ToolAssociativity [get, set] |
Returns or sets the tool associativity. More... | |
unsafe NXOpen.Point3d | ToolPoint [get, set] |
Returns or sets the tool point of dimension. More... | |
Represents a RPO Dimension.
To create a new instance of this class, use NXOpen.Features.RPOBuilder.CreateDimension
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.RPODimension.SetExpression | ( | string | expression | ) |
Sets the expression of the dimension.
Created in NX4.0.0
License requirements: None.
expression | expression of dimension |
|
get |
Returns the expression of the dimension.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the subtype of the dimension.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the targe of the dimension.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target associativity.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target point of dimension.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool of the dimension.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool associativity.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool point of dimension.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.