NXOpen .NET Reference
12.0.0
|
The class used to define the curves and offset laws needed for the target curve list. More...
Properties | |
unsafe NXOpen.Section | Curve [get, set] |
Returns or sets the target curve More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | Offset [get] |
Returns the target curve offset law More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
The class used to define the curves and offset laws needed for the target curve list.
To create a new instance of this class, use NXOpen.Features.GlobalShapingBuilder.NewTargetCurve
Default values.
Property | Value |
---|---|
Offset.Function |
ft |
Offset.LawType |
Constant |
Offset.Parameter |
t |
Created in NX7.5.0
|
getset |
Returns or sets the target curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the target curve offset law
Created in NX7.5.0
License requirements: None.