NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.FreeTransformer builder More...
Properties | |
unsafe bool | AsOriginalOption [get, set] |
Returns or sets the option to use the same colors and layers of the original geometries for creating new geometries More... | |
unsafe bool | ClassAOption [get, set] |
Returns or sets the class A option More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in the transformation or morphing calculations More... | |
unsafe NXOpen.GeometricUtilities.FtmFixedCurvesBuilderList | FixedCurvesList [get] |
Returns the fixed curves list that defines the list items containing fixed curves used in the transformation or morphing calculations More... | |
unsafe bool | Free2DOption [get, set] |
Returns or sets the option to turn on or off the Free 2D plane used in the transformation or morphing calculations More... | |
unsafe NXOpen.Plane | Free2DPlane [get, set] |
Returns or sets the Free 2D plane to be used in the transformation or morphing calculations More... | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the option to hide the original geometries after creating new geometries More... | |
unsafe bool | ShowTransformVectors [get, set] |
Returns or sets the option to show temporary transform vectors in preview More... | |
unsafe NXOpen.Expression | StepExpression [get] |
Returns the expression that defines the step count used in the transformation or morphing calculations More... | |
unsafe NXOpen.Section | TransformCurves [get] |
Returns the curves to be transformed More... | |
unsafe NXOpen.GeometricUtilities.FtmTransformCurvesBuilderList | TransformCurvesList [get] |
Returns the transformation curves list that defines the list items containing the transformation start and end curves used in the transformation or morphing calculations More... | |
unsafe NXOpen.ScCollector | TransformFaces [get] |
Returns the faces to be transformed More... | |
unsafe NXOpen.GeometricUtilities.FtmTransformPointsBuilderList | TransformPointsList [get] |
Returns the transformation points list that defines list items containing the transformation start and end points used in the transformation or morphing calculations More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.FreeTransformer builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFreeTransformerBuilder
Default values.
Property | Value |
---|---|
AsOriginalOption |
0 |
ClassAOption |
0 |
Free2DOption |
0 |
HideOriginal |
0 |
ShowTransformVectors |
0 |
StepExpression.Value |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the class A option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fixed curves list that defines the list items containing fixed curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the option to turn on or off the Free 2D plane used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Free 2D plane to be used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to hide the original geometries after creating new geometries
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to show temporary transform vectors in preview
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the expression that defines the step count used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.
|
get |
Returns the curves to be transformed
Created in NX10.0.0
License requirements: None.
|
get |
Returns the transformation curves list that defines the list items containing the transformation start and end curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.
|
get |
Returns the faces to be transformed
Created in NX10.0.0
License requirements: None.
|
get |
Returns the transformation points list that defines list items containing the transformation start and end points used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.