NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Enlarge builder. More...
Public Types | |
enum | ExtensionTypes { Linear, Natural } |
Extension types More... | |
Properties | |
unsafe NXOpen.Features.EnlargeBuilder.ExtensionTypes | ExtensionType [get, set] |
Returns or sets the extension type More... | |
unsafe NXOpen.SelectFace | Face [get] |
Returns the face More... | |
unsafe bool | IsCopy [get, set] |
Returns or sets whether the enlarge operation is applied to a copy of the face More... | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder | ResizeParameters [get] |
Returns the resize parameters More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Enlarge builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEnlargeBuilder
Default values.
Property | Value |
---|---|
ExtensionType |
Natural |
IsCopy |
0 |
ResizeParameters.AnchorPosition |
Vertex1 |
Created in NX6.0.0
|
getset |
Returns or sets the extension type
Created in NX6.0.0
License requirements to get this property: nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the face
Created in NX6.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets whether the enlarge operation is applied to a copy of the face
Created in NX6.0.0
License requirements to get this property: nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the resize parameters
Created in NX6.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")