NXOpen .NET Reference
12.0.0
|
Represents an emboss region object. More...
Public Types | |
enum | ConvexityOption { Above, Below, Mixed } |
Describes whether the emboss geometry is above the target("Pad") or below the target("Pocket"), or both("Mixed"). More... | |
Public Member Functions | |
unsafe void | SetLimits (NXOpen.Features.EmbossLimit[] limits) |
The emboss limits More... | |
unsafe NXOpen.Features.EmbossLimit[] | GetLimits () |
The emboss limits More... | |
Properties | |
unsafe NXOpen.Features.EmbossRegion.ConvexityOption | Convexity [get, set] |
Returns or sets the convexity option More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the default direction More... | |
unsafe NXOpen.Features.EmbossProjection | Projection [get, set] |
Returns or sets the emboss projection object More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section that is composed of chains More... | |
unsafe NXOpen.Features.EmbossSidewall | Sidewall [get, set] |
Returns or sets the emboss sidewall object More... | |
Represents an emboss region object.
This class provides methods to set and get the various emboss region sub components.
Following are default values and options:
Section User must set it
Direction If user do not specify it, it uses section normal as default direction.
Convexity Option Features.EmbossRegion.ConvexityOption.Mixed
Emboss Projection EmbossProjection object
Emboss Sidewall EmbossSidewall object
Emboss Limit (array) EmbossLimit object
Created in NX4.0.0
Describes whether the emboss geometry is above the target("Pad") or below the target("Pocket"), or both("Mixed").
unsafe NXOpen.Features.EmbossLimit [] NXOpen.Features.EmbossRegion.GetLimits | ( | ) |
The emboss limits
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.EmbossRegion.SetLimits | ( | NXOpen.Features.EmbossLimit[] | limits | ) |
The emboss limits
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
limits | Array of EmbossLimit objects. In NX4, only one limit is supported. |
|
getset |
Returns or sets the convexity option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the default direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the emboss projection object
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section that is composed of chains
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the emboss sidewall object
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")