NXOpen .NET Reference
12.0.0
|
Represents emboss start and end objects, meaning, targets and end-cap definitions. More...
Public Types | |
enum | EndcapMethod { Translation, OffsetExact, OffsetApproximation, None } |
Describes the method that can be applied to the selected geometry to define the End-Cap. More... | |
enum | EndcapSourceOption { Target, Plane, Section, Face } |
Describes the geometry that is used to create the End-Cap face/body. More... | |
Public Member Functions | |
unsafe void | SetTargets (NXOpen.Features.EmbossTarget[] targets) |
The emboss targets More... | |
unsafe NXOpen.Features.EmbossTarget[] | GetTargets () |
The emboss targets More... | |
unsafe void | SetDistance (string distance) |
The default distance expression formula string for offset or translation More... | |
Properties | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction for translation More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the default distance for offset or translation More... | |
unsafe NXOpen.Features.EmbossLimit.EndcapMethod | EndcapOption [get, set] |
Returns or sets the endcap method to create the End-Cap More... | |
unsafe NXOpen.Features.EmbossLimit.EndcapSourceOption | EndcapSource [get, set] |
Returns or sets the endcap source option to decide where the End-Cap comes from More... | |
Represents emboss start and end objects, meaning, targets and end-cap definitions.
This class provides methods to set and get the various emboss limit sub components.
Following are default values and options:
End-Cap Option Features.EmbossLimit.EndcapMethod.OffsetExact
End-Cap Source Option Features.EmbossLimit.EndcapSourceOption.Target
Emboss Target (array) EmbossTarget object
End-Cap Direction Translate direction
Distance (translate or offset) 2.0/5.0[in/mm]
Created in NX4.0.0
Describes the method that can be applied to the selected geometry to define the End-Cap.
Describes the geometry that is used to create the End-Cap face/body.
unsafe NXOpen.Features.EmbossTarget [] NXOpen.Features.EmbossLimit.GetTargets | ( | ) |
The emboss targets
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.EmbossLimit.SetDistance | ( | string | distance | ) |
The default distance expression formula string for offset or translation
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
distance | The default distance expression formula string for offset or translation. |
unsafe void NXOpen.Features.EmbossLimit.SetTargets | ( | NXOpen.Features.EmbossTarget[] | targets | ) |
The emboss targets
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
targets | Array of EmbossTarget object. In NX4, only one target is supported. |
|
getset |
Returns or sets the direction for translation
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the default distance for offset or translation
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the endcap method to create the End-Cap
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the endcap source option to decide where the End-Cap comes from
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")