NXOpen .NET Reference
12.0.0
|
Represents a target object. More...
Public Member Functions | |
unsafe void | SetDistance (string distance) |
The distance expression formula string for offset or translation More... | |
Properties | |
unsafe NXOpen.Expression | Distance [get] |
Returns the offset/translate distance More... | |
unsafe NXOpen.ScCollector | EndcapFace [get, set] |
Returns or sets the face to produce End-Cap More... | |
unsafe NXOpen.ISurface | EndcapPlane [get, set] |
Returns or sets the plane to produce End-Cap More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip flag for translation direction More... | |
unsafe NXOpen.ScCollector | TargetFace [get, set] |
Returns or sets the target faces on which the emboss places. More... | |
Represents a target object.
This class provides methods to set and get the target faces, the End-Cap source entity and offset/translation distance value.
Following are default values and options:
Target Faces User must set it
End-Cap Faces User must set it when End-Cap source option is face.
End-Cap Plane User must set it when End-Cap source option is plane.
End-Cap Translate Direction Flip false
Target Offset/Translate Distance 2.0/5.0[in/mm]
Created in NX4.0.0
unsafe void NXOpen.Features.EmbossTarget.SetDistance | ( | string | distance | ) |
The distance expression formula string for offset or translation
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
distance | The distance expression formula string for offset or translation |
|
get |
Returns the offset/translate distance
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the face to produce End-Cap
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the plane to produce End-Cap
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flip flag for translation direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the target faces on which the emboss places.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")