NXOpen .NET Reference
12.0.0
|
Represents a projection object. More...
Public Types | |
enum | ProjectionOption { Endcap, Target, Face, Plane, None } |
Describes the geometry for projection More... | |
Properties | |
unsafe NXOpen.ScCollector | Face [get, set] |
Returns or sets the projection face More... | |
unsafe NXOpen.Features.EmbossProjection.ProjectionOption | Option [get, set] |
Returns or sets the projection option More... | |
unsafe NXOpen.ISurface | Plane [get, set] |
Returns or sets the projection plane More... | |
Represents a projection object.
Emboss projection object describes how to project section and to help build sidewall geometry.
Following are default values and options:
Projection Option Features.EmbossProjection.ProjectionOption.Endcap
Projection Face User must set it when projection option is face.
Projection Datum Plane User must set it when projection option is plane.
Created in NX4.0.0
|
getset |
Returns or sets the projection face
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the projection option
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the projection plane
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")