NXOpen .NET Reference
12.0.0
|
Represents an emboss feature builder that creates or edits an emboss feature. More...
Public Member Functions | |
unsafe void | SetRegions (NXOpen.Features.EmbossRegion[] regions) |
More... | |
unsafe NXOpen.Features.EmbossRegion[] | GetRegions () |
The emboss regions More... | |
unsafe void | MakeParentSketchInternal (bool internalizeParentSketch) |
Set the parent sketch internalization status for use during emboss feature creation More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Tolerance [get, set] |
Returns or sets the distance tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents an emboss feature builder that creates or edits an emboss feature.
This class provides methods to set and get the multiple region subobjects and tolerance.
The following is default value:
Tolerance Distance tolerance 0.001/0.0254[in/mm]
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEmbossBuilder
Created in NX4.0.0
unsafe NXOpen.Features.EmbossRegion [] NXOpen.Features.EmbossBuilder.GetRegions | ( | ) |
The emboss regions
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.EmbossBuilder.MakeParentSketchInternal | ( | bool | internalizeParentSketch | ) |
Set the parent sketch internalization status for use during emboss feature creation
Created in NX4.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
internalizeParentSketch | If true, internalize the parent sketch, else the sketch will remain external. |
unsafe void NXOpen.Features.EmbossBuilder.SetRegions | ( | NXOpen.Features.EmbossRegion[] | regions | ) |
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
regions | Array of emboss region objects. In NX4, only one region is supported. |
|
getset |
Returns or sets the distance tolerance
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")