NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.EditCrossSection builder More...
Public Member Functions | |
unsafe void | CreateSectionCurve () |
Create the section curves. More... | |
unsafe void | RecreateSectionCurve () |
Recreate the section curves. More... | |
unsafe void | ChangeSectionCurve () |
Change the section curves. More... | |
unsafe void | IncludeBlendFaces () |
Include or exclude the blends. More... | |
unsafe void | IncludeHoleFaces () |
Include or exclude the holes. More... | |
unsafe void | RemoveData () |
Remove the section data. More... | |
unsafe void | DeleteSectionSketch (NXOpen.Sketch sectionSketch) |
Remove the curve sketch More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | Face [get] |
Returns the face collector. More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe bool | IncludeBlends [get, set] |
Returns or sets the include blends setting. More... | |
unsafe bool | IncludeHoles [get, set] |
Returns or sets the include holes setting. More... | |
unsafe NXOpen.SelectISurface | Plane [get] |
Returns the select plane. More... | |
unsafe NXOpen.Sketch | SectionSketch [get, set] |
Returns or sets the sketch which holds the section curves More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.EditCrossSection builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEditCrossSectionBuilder
Default values.
Property | Value |
---|---|
IncludeBlends |
0 |
IncludeHoles |
1 |
Created in NX8.0.0
unsafe void NXOpen.Features.EditCrossSectionBuilder.ChangeSectionCurve | ( | ) |
Change the section curves.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.EditCrossSectionBuilder.CreateSectionCurve | ( | ) |
Create the section curves.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.EditCrossSectionBuilder.DeleteSectionSketch | ( | NXOpen.Sketch | sectionSketch | ) |
Remove the curve sketch
Created in NX9.0.0
License requirements: None.
sectionSketch |
unsafe void NXOpen.Features.EditCrossSectionBuilder.IncludeBlendFaces | ( | ) |
Include or exclude the blends.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.EditCrossSectionBuilder.IncludeHoleFaces | ( | ) |
Include or exclude the holes.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.EditCrossSectionBuilder.RecreateSectionCurve | ( | ) |
Recreate the section curves.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.EditCrossSectionBuilder.RemoveData | ( | ) |
Remove the section data.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the face collector.
This holds all the input faces to intersect.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the include blends setting.
True indicates a blend face participates in the section and is represented by a section curve.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the include holes setting.
True indicates an interior boundary participates in the section and is represented in the section curve set.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the select plane.
This is the plane to intersect.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the sketch which holds the section curves
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")