NXOpen .NET Reference
12.0.0
|
Represents a builder for a delete face feature, don't use it until nx502. More...
Public Types | |
enum | SelectTypes { Face, Hole, Blend, FaceEdgeBlend } |
Enumeration of select type, don't use it until nx502 More... | |
enum | CapOptionValues { FaceOrPlane, NewPlane } |
Represents the cap option values. More... | |
enum | SetbackOptions { SelectedBlend, NeighborBlend } |
Represents the set back options. More... | |
enum | FaceEdgeBlendPreferenceOptions { Notch, Cliff } |
Represents the face edge blend preference options. More... | |
Properties | |
unsafe NXOpen.ScCollector | BlendCollector [get] |
Returns the blend collector holding the blends to delete More... | |
unsafe NXOpen.SelectISurface | CapFace [get] |
Returns the face or plane to be used as cap face. More... | |
unsafe NXOpen.Features.DeleteFaceBuilder.CapOptionValues | CapOption [get, set] |
Returns or sets the cap option. More... | |
unsafe NXOpen.Plane | CapPlane [get, set] |
Returns or sets the new plane to be used as cap face. More... | |
unsafe bool | DeletePartialBlend [get, set] |
Returns or sets the flag indicating whether to delete the partial blend or not. More... | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the face collector holding the faces to delete, don't use it until nx502 More... | |
unsafe NXOpen.Features.DeleteFaceBuilder.FaceEdgeBlendPreferenceOptions | FaceEdgeBlendPreference [get, set] |
Returns or sets the preference option indicating wether to delete undetermined blend chain as notch chain or as cliff chain More... | |
unsafe bool | Heal [get, set] |
Returns or sets the flag specifying whether to heal the body while deleting its face. More... | |
unsafe bool | HealPlanar [get, set] |
Returns or sets the flag of finding a plane in which all edges of a hole lie and attach this to a face covering the hole during heal hole process, don't use it until further notification More... | |
unsafe NXOpen.Expression | MaxBlendRadius [get] |
Returns the maximal radius of deleted blends, only for delete blend type More... | |
unsafe NXOpen.Expression | MaxHoleDiameter [get] |
Returns the maximal diameter of deleted holes, only for delete hole type and only working when use_hole_diameter is true, don't use it until nx502 More... | |
unsafe NXOpen.Features.DeleteFaceBuilder.SetbackOptions | Setback [get, set] |
Returns or sets the set back options. More... | |
unsafe bool | SpecifyBlend [get, set] |
Returns or sets the flag of treating all input faces as blend, don't use it until further notification More... | |
unsafe NXOpen.Features.DeleteFaceBuilder.SelectTypes | Type [get, set] |
Returns or sets the delete face type, don't use it until nx502 More... | |
unsafe bool | UseHoleDiameter [get, set] |
Returns or sets the flag of using hole diameter to filter hole or not, only for delete hole type and the max hole diameter should be set if it is true, don't use it until nx502 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a delete face feature, don't use it until nx502.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDeleteFaceBuilder
Default values.
Property | Value |
---|---|
CapOption |
FaceOrPlane |
DeletePartialBlend |
False |
FaceEdgeBlendPreference |
Cliff |
Heal |
True |
HealPlanar |
False |
MaxBlendRadius.Value |
5.0 (millimeters part), 0.2 (inches part) |
MaxHoleDiameter.Value |
5.0 (millimeters part), 0.2 (inches part) |
Setback |
SelectedBlend |
SpecifyBlend |
False |
UseHoleDiameter |
True |
Created in NX5.0.2
|
get |
Returns the blend collector holding the blends to delete
Created in NX9.0.0
License requirements: None.
|
get |
Returns the face or plane to be used as cap face.
Created in NX8.0.1
License requirements: None.
|
getset |
Returns or sets the cap option.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the new plane to be used as cap face.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag indicating whether to delete the partial blend or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the face collector holding the faces to delete, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the preference option indicating wether to delete undetermined blend chain as notch chain or as cliff chain
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
|
getset |
Returns or sets the flag specifying whether to heal the body while deleting its face.
If True, body is healed, else it is not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag of finding a plane in which all edges of a hole lie and attach this to a face covering the hole during heal hole process, don't use it until further notification
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the maximal radius of deleted blends, only for delete blend type
Created in NX9.0.0
License requirements: None.
|
get |
Returns the maximal diameter of deleted holes, only for delete hole type and only working when use_hole_diameter is true, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the set back options.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag of treating all input faces as blend, don't use it until further notification
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the delete face type, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the flag of using hole diameter to filter hole or not, only for delete hole type and the max hole diameter should be set if it is true, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")