NXOpen .NET Reference
12.0.0
|
Represents a Features.CustomAttribute class More...
Properties | |
unsafe NXOpen.TaggedObject | Value [get, set] |
Returns or sets the value from custom tag attribute More... | |
Properties inherited from NXOpen.Features.CustomAttribute | |
unsafe string | Name [get, set] |
Returns or sets the custom attribute name More... | |
unsafe NXOpen.Features.CustomAttribute.Type | TypeValue [get] |
Returns the custom attribute type value More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.CustomAttribute | |
enum | Type { Unknown, Expression, ExpressionVla, Tag, TagVla, Bool, BoolVla, Integer, IntegerVla, Double, DoubleVla, String, StringVla } |
Specifies custom attribute type. More... | |
enum | Property { IsOutputAttribute = 1, IsOwnedAttribute, IsReferencingTargetBody = 4, MandatoryInput = 8 } |
Specifies custom attribute type. More... | |
Public Member Functions inherited from NXOpen.Features.CustomAttribute | |
unsafe void | AddProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute add property More... | |
unsafe void | RemoveProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute remove property More... | |
unsafe bool | HasProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute does property exist on attribute More... | |
unsafe NXOpen.Features.CustomAttribute.Property[] | GetProperties () |
The custom attribute get all properties More... | |
Protected Member Functions inherited from NXOpen.Features.CustomAttribute | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Represents a Features.CustomAttribute class
An instance of this class can be obtained from NXOpen.Features.CustomAttributeCollection.CreateCustomTagAttribute
Created in NX11.0.0
|
getset |
Returns or sets the value from custom tag attribute
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")