NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating custom attribute object. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating custom attribute object.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX11.0.0
unsafe NXOpen.Features.CustomDoubleArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomDoubleArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomDoubleArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomDoubleAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomDoubleAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomDoubleAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomExpressionArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomExpressionArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomExpressionArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomExpressionAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomExpressionAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomExpressionAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomIntegerArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomIntegerArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomIntegerArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomIntegerAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomIntegerAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomIntegerAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomLogicalArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomLogicalArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomLogicalArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomLogicalAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomLogicalAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomLogicalAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomStringArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomStringArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomStringArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomStringAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomStringAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomStringAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomTagArrayAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomTagArrayAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomTagArrayAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
unsafe NXOpen.Features.CustomTagAttribute NXOpen.Features.CustomAttributeCollection.CreateCustomTagAttribute | ( | string | attributeName, |
NXOpen.Features.CustomAttribute.Property[] | attributeProperties | ||
) |
Creates an Features.CustomTagAttribute with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeName | attribute name |
attributeProperties | attribute properties |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.CustomAttributeCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.