NXOpen .NET Reference
12.0.0
|
Represents a Features.CustomAttribute class More...
Public Types | |
enum | Type { Unknown, Expression, ExpressionVla, Tag, TagVla, Bool, BoolVla, Integer, IntegerVla, Double, DoubleVla, String, StringVla } |
Specifies custom attribute type. More... | |
enum | Property { IsOutputAttribute = 1, IsOwnedAttribute, IsReferencingTargetBody = 4, MandatoryInput = 8 } |
Specifies custom attribute type. More... | |
Public Member Functions | |
unsafe void | AddProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute add property More... | |
unsafe void | RemoveProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute remove property More... | |
unsafe bool | HasProperty (NXOpen.Features.CustomAttribute.Property attributeProperty) |
The custom attribute does property exist on attribute More... | |
unsafe NXOpen.Features.CustomAttribute.Property[] | GetProperties () |
The custom attribute get all properties More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the custom attribute name More... | |
unsafe NXOpen.Features.CustomAttribute.Type | TypeValue [get] |
Returns the custom attribute type value More... | |
Represents a Features.CustomAttribute class
This is an abstract base class of all the types of attributes.
Created in NX11.0.0
Specifies custom attribute type.
unsafe void NXOpen.Features.CustomAttribute.AddProperty | ( | NXOpen.Features.CustomAttribute.Property | attributeProperty | ) |
The custom attribute add property
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeProperty |
|
protected |
Frees the memory associated with this object.
After invocation of this method, the object is no longer valid.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.Features.CustomAttribute.Property [] NXOpen.Features.CustomAttribute.GetProperties | ( | ) |
The custom attribute get all properties
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe bool NXOpen.Features.CustomAttribute.HasProperty | ( | NXOpen.Features.CustomAttribute.Property | attributeProperty | ) |
The custom attribute does property exist on attribute
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeProperty |
unsafe void NXOpen.Features.CustomAttribute.RemoveProperty | ( | NXOpen.Features.CustomAttribute.Property | attributeProperty | ) |
The custom attribute remove property
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeProperty |
|
getset |
Returns or sets the custom attribute name
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the custom attribute type value
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")