NXOpen .NET Reference
12.0.0
|
Represents the event data for pre-update callback for construction and output feature of custom feature. More...
Public Member Functions | |
unsafe NXOpen.Features.Feature | GetFeature () |
Get the feature of the event More... | |
Public Member Functions inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId | GetParasolidId (NXOpen.DisplayableObject solidTag) |
Get the Parasolid tag of Solid body More... | |
unsafe NXOpen.DisplayableObject | GetNXObject (NXOpen.Features.CustomFeatureEvent.ParasolidId parasolidId) |
Returns the Solid body More... | |
unsafe NXOpen.Features.ConstructionFeatureData[] | GetConstructionFeatures () |
The custom feature get construction features More... | |
unsafe NXOpen.Features.OutputFeatureData[] | GetOutputFeatures () |
The output features created in post update event More... | |
unsafe NXOpen.Features.CustomFeature | GetCustomFeature () |
Get the custom feature of the event More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.CustomFeatureEvent | |
enum | ParasolidId |
More... | |
Properties inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe int | ErrorCode [get, set] |
Returns or sets the error occured during the event More... | |
Represents the event data for pre-update callback for construction and output feature of custom feature.
This class cannot be created
Created in NX11.0.0
unsafe NXOpen.Features.Feature NXOpen.Features.CustomFeatureInternalFeaturePreUpdateEvent.GetFeature | ( | ) |
Get the feature of the event
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")