NXOpen .NET Reference
12.0.0
|
Represents the event data for highlight callback for custom feature More...
Public Member Functions | |
unsafe void | ObjectsToHighlightUnhighlight (NXOpen.DisplayableObject[] objectsToHighlight) |
Highlights or unhighlights the objects passed in objectsToHighlight depending on the highlightFlag status More... | |
unsafe bool | GetHighlightFlag () |
Gets the highlight flag status of highlight event More... | |
unsafe bool | GetHighlightOnlySuppliedObjectsOption () |
Gets the highlight only supplied objects (objects passed to NXOpen.Features.CustomFeatureHighlightEvent.ObjectsToHighlightUnhighlight ) option of highlight event More... | |
unsafe void | SetHighlightOnlySuppliedObjectsOption (bool highlightOption) |
Sets the highlight only supplied objects (objects passed to NXOpen.Features.CustomFeatureHighlightEvent.ObjectsToHighlightUnhighlight ) option of highlight event More... | |
Public Member Functions inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe NXOpen.Features.CustomFeatureEvent.ParasolidId | GetParasolidId (NXOpen.DisplayableObject solidTag) |
Get the Parasolid tag of Solid body More... | |
unsafe NXOpen.DisplayableObject | GetNXObject (NXOpen.Features.CustomFeatureEvent.ParasolidId parasolidId) |
Returns the Solid body More... | |
unsafe NXOpen.Features.ConstructionFeatureData[] | GetConstructionFeatures () |
The custom feature get construction features More... | |
unsafe NXOpen.Features.OutputFeatureData[] | GetOutputFeatures () |
The output features created in post update event More... | |
unsafe NXOpen.Features.CustomFeature | GetCustomFeature () |
Get the custom feature of the event More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.CustomFeatureEvent | |
enum | ParasolidId |
More... | |
Properties inherited from NXOpen.Features.CustomFeatureEvent | |
unsafe int | ErrorCode [get, set] |
Returns or sets the error occured during the event More... | |
Represents the event data for highlight callback for custom feature
This class cannot be created
Created in NX12.0.0
unsafe bool NXOpen.Features.CustomFeatureHighlightEvent.GetHighlightFlag | ( | ) |
Gets the highlight flag status of highlight event
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe bool NXOpen.Features.CustomFeatureHighlightEvent.GetHighlightOnlySuppliedObjectsOption | ( | ) |
Gets the highlight only supplied objects (objects passed to NXOpen.Features.CustomFeatureHighlightEvent.ObjectsToHighlightUnhighlight ) option of highlight event
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.CustomFeatureHighlightEvent.ObjectsToHighlightUnhighlight | ( | NXOpen.DisplayableObject[] | objectsToHighlight | ) |
Highlights or unhighlights the objects passed in objectsToHighlight depending on the highlightFlag status
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
objectsToHighlight |
unsafe void NXOpen.Features.CustomFeatureHighlightEvent.SetHighlightOnlySuppliedObjectsOption | ( | bool | highlightOption | ) |
Sets the highlight only supplied objects (objects passed to NXOpen.Features.CustomFeatureHighlightEvent.ObjectsToHighlightUnhighlight ) option of highlight event
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
highlightOption | Set Highlight Only Objects Option |