NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.CircularBlendCurve builder More...
Public Types | |
enum | CylinderDirectionOption { BestFit, Variable, Vector, CurrentView } |
Represents the cylinder direction options More... | |
enum | CylinderRadiusOption { PointOnFirstCurve, PointOnSecondCurve, Value } |
Represents the cylinder radius options More... | |
Public Member Functions | |
unsafe void | ComplementArc () |
Complements the circular blend curve More... | |
unsafe void | Evaluate () |
Evaluates the circular blend curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets whether to create the associative output or non associative output More... | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFitMethod [get] |
Returns the curve fit method as NXOpen.GeometricUtilities.CurveFitOptions More... | |
unsafe NXOpen.Expression | CylinderRadius [get] |
Returns the cylinder radius as NXOpen.Expression , if NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption.Value More... | |
unsafe NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption | DirectionOption [get, set] |
Returns or sets the cylinder direction option as NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Section | FirstCurve [get] |
Returns the first curve chain More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | PointArclength [get] |
Returns the location of the point on curve as arclength or arclength, if NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption.PointOnFirstCurve or Features.CircularBlendCurveBuilder.CylinderRadiusOption.PointOnSecondCurve More... | |
unsafe NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption | RadiusOption [get, set] |
Returns or sets the cylinder radius option as NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption More... | |
unsafe NXOpen.Section | SecondCurve [get] |
Returns the second curve chain More... | |
unsafe double | ShapeControlFirstCurve [get, set] |
Returns or sets the shape control for first curve, specifies how quickly the circular blend curve deviates from the first curve. More... | |
unsafe double | ShapeControlSecondCurve [get, set] |
Returns or sets the shape control for second curve, specifies how quickly the circular blend curve deviates from the second curve. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector for cylinder direction, if NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption.Vector More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.CircularBlendCurve builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateCircularBlendCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CurveFitMethod.FitOption |
Cubic |
CurveFitMethod.MaximumDegree |
7 |
CurveFitMethod.MaximumSegments |
1 |
CylinderRadius.Value |
0.0 (millimeters part), 0.0 (inches part) |
DirectionOption |
BestFit |
PointArclength.Expression.Value |
0.0 (millimeters part), 0.0 (inches part) |
RadiusOption |
PointOnFirstCurve |
ShapeControlFirstCurve |
2.0 |
ShapeControlSecondCurve |
2.0 |
Created in NX5.0.0
unsafe void NXOpen.Features.CircularBlendCurveBuilder.ComplementArc | ( | ) |
Complements the circular blend curve
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.CircularBlendCurveBuilder.Evaluate | ( | ) |
Evaluates the circular blend curve
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets whether to create the associative output or non associative output
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve fit method as NXOpen.GeometricUtilities.CurveFitOptions
Created in NX5.0.0
License requirements: None.
|
get |
Returns the cylinder radius as NXOpen.Expression , if NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption.Value
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the cylinder direction option as NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the first curve chain
Created in NX5.0.0
License requirements: None.
|
get |
Returns the location of the point on curve as arclength or arclength, if NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption.PointOnFirstCurve or Features.CircularBlendCurveBuilder.CylinderRadiusOption.PointOnSecondCurve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the cylinder radius option as NXOpen.Features.CircularBlendCurveBuilder.CylinderRadiusOption
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the second curve chain
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the shape control for first curve, specifies how quickly the circular blend curve deviates from the first curve.
The lower the number, the quicker the deviation.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the shape control for second curve, specifies how quickly the circular blend curve deviates from the second curve.
The lower the number, the quicker the deviation.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector for cylinder direction, if NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption is NXOpen.Features.CircularBlendCurveBuilder.CylinderDirectionOption.Vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")