NXOpen .NET Reference
12.0.0
|
Represents a boolean feature builder. More...
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanRegionSelect | BooleanRegionSelect [get] |
Returns the boolean region select object More... | |
unsafe bool | ConvertToSew [get, set] |
Returns or sets the convert to sew flag More... | |
unsafe bool | CopyTargets [get, set] |
Returns or sets the copy targets flag More... | |
unsafe bool | CopyTools [get, set] |
Returns or sets the copy tools flag More... | |
unsafe NXOpen.Features.Feature.BooleanType | Operation [get, set] |
Returns or sets the boolean operation More... | |
unsafe bool | RetainTarget [get, set] |
Returns or sets the retain target flag More... | |
unsafe bool | RetainTool [get, set] |
Returns or sets the retain tool flag More... | |
unsafe NXOpen.Body | Target [get, set] |
Returns or sets the target body More... | |
unsafe NXOpen.SelectBodyList | Targets [get] |
Returns the target bodies for the boolean operation More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.DisplayableObject | Tool [get, set] |
Returns or sets the tool body More... | |
unsafe NXOpen.ScCollector | ToolBodyCollector [get, set] |
Returns or sets the tool body collector for the boolean operation More... | |
unsafe NXOpen.SelectDisplayableObjectList | Tools [get] |
Returns the tool bodies for the boolean operation for versions before 7. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a boolean feature builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBooleanBuilderUsingCollector
Created in NX4.0.0
|
get |
Returns the boolean region select object
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the convert to sew flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the copy targets flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the copy tools flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the boolean operation
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the retain target flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the retain tool flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the target body
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the target bodies for the boolean operation
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tool body
Created in NX4.0.0
Deprecated in NX5.0.2. Use Features.BooleanBuilder.ToolBodyCollector instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tool body collector for the boolean operation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tool bodies for the boolean operation for versions before 7.
5 but tool body collector for newer versions
Created in NX5.0.0
Deprecated in NX7.5.0. Use Features.BooleanBuilder.ToolBodyCollector instead.
License requirements: None.