NXOpen .NET Reference
12.0.0
|
a class which defines boolean region select. More...
Public Types | |
enum | SelectOption { None, KeepOrRemove, KeepAndRemove } |
the region selection method More... | |
enum | KeepRemoveOption { Keep, Remove } |
the keep/remove options for selected region More... | |
Public Member Functions | |
unsafe NXOpen.GeometricUtilities.RegionTracker | AppendOneRegionTracker () |
Create empty region tracker object and register it on the boolean region select builder More... | |
unsafe void | AssignTargets (NXOpen.TaggedObject[] targets) |
Assigns the targets to be used for region selection More... | |
unsafe void | NotifyBodiesHaveChanged (NXOpen.ScCollector bodySelectionList) |
Notify that the bodies have changed More... | |
unsafe void | ClearRegions () |
Clears all preview regions and the current region trackers More... | |
unsafe void | ClearAllRegionTrackers () |
Clears all region trackers currently registered on the feature More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanRegionSelect.KeepRemoveOption | KeepRemoveTargetMethod [get, set] |
Returns or sets the boolean region to keep/remove method More... | |
unsafe NXOpen.GeometricUtilities.BooleanRegionSelect.KeepRemoveOption | KeepRemoveToolMethod [get, set] |
Returns or sets the boolean region to keep/remove method More... | |
unsafe NXOpen.GeometricUtilities.BooleanRegionSelect.SelectOption | SelectMethod [get, set] |
Returns or sets the boolean region selection method method More... | |
a class which defines boolean region select.
Created in NX8.5.0
unsafe NXOpen.GeometricUtilities.RegionTracker NXOpen.GeometricUtilities.BooleanRegionSelect.AppendOneRegionTracker | ( | ) |
Create empty region tracker object and register it on the boolean region select builder
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.BooleanRegionSelect.AssignTargets | ( | NXOpen.TaggedObject[] | targets | ) |
Assigns the targets to be used for region selection
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
targets |
unsafe void NXOpen.GeometricUtilities.BooleanRegionSelect.ClearAllRegionTrackers | ( | ) |
Clears all region trackers currently registered on the feature
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.BooleanRegionSelect.ClearRegions | ( | ) |
Clears all preview regions and the current region trackers
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.BooleanRegionSelect.NotifyBodiesHaveChanged | ( | NXOpen.ScCollector | bodySelectionList | ) |
Notify that the bodies have changed
Created in NX11.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
bodySelectionList |
unsafe bool NXOpen.GeometricUtilities.BooleanRegionSelect.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the boolean region to keep/remove method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the boolean region to keep/remove method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the boolean region selection method method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")