NXOpen .NET Reference
12.0.0
|
Represents a block feature builder. More...
Public Types | |
enum | Types { OriginAndEdgeLengths, TwoPointsAndHeight, DiagonalPoints } |
Represents the block types More... | |
Public Member Functions | |
unsafe void | GetOrientation (out NXOpen.Vector3d xAxis, out NXOpen.Vector3d yAxis) |
Gets the orientation (x and y axes) of the block. More... | |
unsafe void | SetLength (string length) |
The expression representing the block length. More... | |
unsafe void | SetWidth (string width) |
The expression representing the block width. More... | |
unsafe void | SetHeight (string height) |
The expression representing the block height. More... | |
unsafe void | SetOrientation (NXOpen.Vector3d xAxis, NXOpen.Vector3d yAxis) |
Sets the orientation for the block More... | |
unsafe void | SetOriginAndLengths (NXOpen.Point3d originPoint, string lengthExpression, string widthExpression, string heightExpression) |
Create a block by setting the origin and the block length, width, and height. More... | |
unsafe void | SetTwoPointsAndHeight (NXOpen.Point3d originPoint, NXOpen.Point3d cornerPoint, string heightExpression) |
Create a block by setting the block height and two diagonal points in the WCS x-y plane. More... | |
unsafe void | SetTwoDiagonalPoints (NXOpen.Point3d originPoint, NXOpen.Point3d cornerPoint) |
Create a block by setting two diagonal points, one at the block origin and one at the opposite corner point. More... | |
unsafe void | SetBooleanOperationAndTarget (NXOpen.Features.Feature.BooleanType booleanOperation, NXOpen.Body targetBody) |
Set the boolean operation for creating the block and the boolean operation target body More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOption [get] |
Returns the boolean option More... | |
unsafe NXOpen.Features.Feature.BooleanType | BooleanType [get, set] |
Returns or sets the boolean operation for the block More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the expression representing the block height. More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the expression representing the block length. More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the point coordinates representing the block origin. More... | |
unsafe NXOpen.Point | OriginPoint [get, set] |
Returns or sets the block origin point More... | |
unsafe bool | ParentAssociativity [get, set] |
Returns or sets the option to keep associativity of the Origin and Origin Offset Points More... | |
unsafe NXOpen.Point | PointFromOrigin [get, set] |
Returns or sets the point which defines values along the x, y axes of the WCS from origin point, when type is two point and height. More... | |
unsafe NXOpen.Body | Target [get, set] |
Returns or sets the target body for the boolean operation (if any) for the block More... | |
unsafe NXOpen.Features.BlockFeatureBuilder.Types | Type [get, set] |
Returns or sets the type represented by NXOpen.Features.BlockFeatureBuilder.Types More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the expression representing the block width. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a block feature builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBlockFeatureBuilder
Created in NX3.0.0
unsafe void NXOpen.Features.BlockFeatureBuilder.GetOrientation | ( | out NXOpen.Vector3d | xAxis, |
out NXOpen.Vector3d | yAxis | ||
) |
Gets the orientation (x and y axes) of the block.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
xAxis | |
yAxis |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetBooleanOperationAndTarget | ( | NXOpen.Features.Feature.BooleanType | booleanOperation, |
NXOpen.Body | targetBody | ||
) |
Set the boolean operation for creating the block and the boolean operation target body
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
booleanOperation | Type of boolean operation. |
targetBody | Target body for boolean operation. Set to a null reference (Nothing in Visual Basic) for a boolean create operation. |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetHeight | ( | string | height | ) |
The expression representing the block height.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
height |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetLength | ( | string | length | ) |
The expression representing the block length.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
length |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetOrientation | ( | NXOpen.Vector3d | xAxis, |
NXOpen.Vector3d | yAxis | ||
) |
Sets the orientation for the block
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
xAxis | |
yAxis |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetOriginAndLengths | ( | NXOpen.Point3d | originPoint, |
string | lengthExpression, | ||
string | widthExpression, | ||
string | heightExpression | ||
) |
Create a block by setting the origin and the block length, width, and height.
The origin of the block is specified by the input origin point in absolute coordinates. The orientation of the block is along the x, y, and z axes of the WCS.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
originPoint | Block origin point |
lengthExpression | Block length in the WCS x direction |
widthExpression | Block width in the WCS y direction |
heightExpression | Block height in the WCS z direction |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetTwoDiagonalPoints | ( | NXOpen.Point3d | originPoint, |
NXOpen.Point3d | cornerPoint | ||
) |
Create a block by setting two diagonal points, one at the block origin and one at the opposite corner point.
The orientation of the block is along the x, y, and z axes of the WCS.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
originPoint | Block origin point |
cornerPoint | Block corner point, diagonal from the block origin point |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetTwoPointsAndHeight | ( | NXOpen.Point3d | originPoint, |
NXOpen.Point3d | cornerPoint, | ||
string | heightExpression | ||
) |
Create a block by setting the block height and two diagonal points in the WCS x-y plane.
The orientation of the block is along the x, y, and z axes of the WCS.
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
originPoint | Block origin point |
cornerPoint | Block 2d corner point, diagonal in WCS x-y plane from the block origin point. |
heightExpression | Block height in the WCS z direction |
unsafe void NXOpen.Features.BlockFeatureBuilder.SetWidth | ( | string | width | ) |
The expression representing the block width.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
width |
|
get |
Returns the boolean option
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the boolean operation for the block
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the expression representing the block height.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the expression representing the block length.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point coordinates representing the block origin.
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the block origin point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to keep associativity of the Origin and Origin Offset Points
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point which defines values along the x, y axes of the WCS from origin point, when type is two point and height.
the point which defines values along the x, y and z axes of the WCS from origin point, when type is diagonal points.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target body for the boolean operation (if any) for the block
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the type represented by NXOpen.Features.BlockFeatureBuilder.Types
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the expression representing the block width.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")