NXOpen .NET Reference
12.0.0
|
This builder allows the user to create a Drawing View More...
Public Types | |
enum | Option { Automatic, Manual } |
The placement option type More... | |
enum | ViewBoundaryOption { Automatic, Manual } |
The view boundary option type More... | |
enum | ResolutionOption { Coarse, Medium, Fine } |
the view resolution option type More... | |
enum | ViewRepresentations { Exact, SmartLightweight, Lightweight, PreNx85Exact } |
the view representation mode More... | |
Properties | |
unsafe bool | AssociativeAlignment [get, set] |
Returns or sets the associative alignment toggle More... | |
unsafe bool | AutoScale [get, set] |
Returns or sets the auto scale More... | |
unsafe bool | BackView [get, set] |
Returns or sets the back view More... | |
unsafe string | BaseView [get, set] |
Returns or sets the base view More... | |
unsafe bool | BottomView [get, set] |
Returns or sets the bottom view More... | |
unsafe bool | CenterLines [get, set] |
Returns or sets the center lines More... | |
unsafe bool | CrosshatchInheritedSectionViews [get, set] |
Returns or sets the crosshatch inherited section views More... | |
unsafe NXOpen.Drawings.CustomViewSettingsBuilder | CustomViewSettingsBuilder [get] |
Returns the NXOpen.Drawings.CustomViewSettingsBuilder object More... | |
unsafe bool | ExtractedEdges [get, set] |
Returns or sets the extracted edges option More... | |
unsafe bool | FrontView [get, set] |
Returns or sets the front view More... | |
unsafe int | HiddenLineColor [get, set] |
Returns or sets the hidden line color More... | |
unsafe int | HiddenLineFont [get, set] |
Returns or sets the hidden line font More... | |
unsafe int | HiddenLineWidth [get, set] |
Returns or sets the hidden line width More... | |
unsafe bool | HiddenLines [get, set] |
Returns or sets the hidden lines More... | |
unsafe bool | IgnoreTitleBlock [get, set] |
Returns or sets the ignore title block More... | |
unsafe int | InheritPMI [get, set] |
Returns or sets the inherit pmi More... | |
unsafe bool | InheritPmiOntoDrawing [get, set] |
Returns or sets the inherit pmi onto drawing More... | |
unsafe bool | IsometricView [get, set] |
Returns or sets the isometric view More... | |
unsafe bool | LeftView [get, set] |
Returns or sets the left view More... | |
unsafe NXOpen.Preferences.GeneralViewLockmethodOption | LockMethod [get, set] |
Returns or sets the lock method option More... | |
unsafe double | MarginBetweenViews [get, set] |
Returns or sets the margin between views More... | |
unsafe double | MarginToBorder [get, set] |
Returns or sets the margin to border More... | |
unsafe NXOpen.Drawings.MultipleViewPlacementBuilder | MultipleViewPlacement [get] |
Returns the multiple view placement More... | |
unsafe bool | OptimizeSettings [get, set] |
Returns or sets the optimize view settings More... | |
unsafe NXOpen.Drawings.OvtBuilder | OrientViewTool [get] |
Returns the orient view tool More... | |
unsafe NXOpen.Part | Part [get, set] |
Returns or sets the part More... | |
unsafe NXOpen.Drawings.ViewCreationWizardBuilder.Option | PlacementOption [get, set] |
Returns or sets the placement option More... | |
unsafe bool | PmiDimensionFromRevolved [get, set] |
Returns or sets the inherit pmi from revolved sketches More... | |
unsafe int | PmiTypes [get, set] |
Returns or sets the pmi types More... | |
unsafe NXOpen.Drawings.ViewCreationWizardBuilder.ResolutionOption | Resolution [get, set] |
Returns or sets the display quality option More... | |
unsafe bool | RightView [get, set] |
Returns or sets the right view More... | |
unsafe bool | Silhouettes [get, set] |
Returns or sets the silhouettes More... | |
unsafe bool | SnapShot [get, set] |
Returns or sets the snapshot option More... | |
unsafe bool | SpecialBaseView [get, set] |
Returns or sets the special base view More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance option More... | |
unsafe bool | TopView [get, set] |
Returns or sets the top view More... | |
unsafe bool | TrimetricView [get, set] |
Returns or sets the trimetric view More... | |
unsafe NXOpen.Drawings.ViewCreationWizardBuilder.ViewBoundaryOption | ViewBoundary [get, set] |
Returns or sets the view boundary option More... | |
unsafe bool | ViewLabels [get, set] |
Returns or sets the view labels More... | |
unsafe NXOpen.Drawings.ViewCreationWizardBuilder.ViewRepresentations | ViewRepresentation [get, set] |
Returns or sets the view representation state More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | ViewScale [get] |
Returns the view scale More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | ViewStyle [get] |
Returns the view style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows the user to create a Drawing View
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateViewCreationWizardBuilder
Default values.
Property | Value |
---|---|
AutoScale |
1 |
BackView |
0 |
BaseView |
FRONT |
BottomView |
0 |
CustomViewSettingsBuilder.DelayUpdateOnCreation |
0 |
CustomViewSettingsBuilder.DelayViewUpdate |
1 |
CustomViewSettingsBuilder.HiddenLinesFont |
Invisible |
CustomViewSettingsBuilder.InterferingSolids |
None |
CustomViewSettingsBuilder.RenderTrueHiddenLine |
0 |
CustomViewSettingsBuilder.ShowAdjacentBlends |
0 |
CustomViewSettingsBuilder.ShowCenterLines |
0 |
CustomViewSettingsBuilder.ShowCheckBoundaryStatus |
0 |
CustomViewSettingsBuilder.ShowEdgesHiddenByEdges |
1 |
CustomViewSettingsBuilder.ShowHiddenLines |
1 |
CustomViewSettingsBuilder.ShowSelfHiddenLines |
1 |
CustomViewSettingsBuilder.ShowSmoothEdgeEndGapsLock |
0 |
CustomViewSettingsBuilder.ShowSmoothEdges |
1 |
CustomViewSettingsBuilder.ShowTraceLines |
0 |
CustomViewSettingsBuilder.ShowUVGrids |
0 |
CustomViewSettingsBuilder.ShowVIEndGapsLock |
0 |
CustomViewSettingsBuilder.ShowVirtualIntersections |
0 |
CustomViewSettingsBuilder.SmallFeatures |
Hide |
CustomViewSettingsBuilder.ThreadStandard |
None |
CustomViewSettingsBuilder.TraceLineCreateGapsLock |
0 |
ExtractedEdges |
1 |
FrontView |
1 |
IgnoreTitleBlock |
0 |
IsometricView |
0 |
LeftView |
0 |
LockMethod |
None |
MarginBetweenViews |
5 (millimeters part), 0.25 (inches part) |
MarginToBorder |
20 (millimeters part), 0.75 (inches part) |
MultipleViewPlacement.OptionType |
Center |
MultipleViewPlacement.ViewPlacementCenter.AlignmentMethod |
Infer |
MultipleViewPlacement.ViewPlacementCenter.AlignmentOption |
ToView |
OptimizeSettings |
1 |
OrientViewTool.AssociativeOrientation |
0 |
PlacementOption |
Automatic |
RightView |
0 |
SnapShot (deprecated) |
0 |
TopView |
0 |
TrimetricView |
0 |
ViewBoundary |
Automatic |
ViewRepresentation |
SmartLightweight |
ViewScale.Denominator |
1.0 |
ViewScale.Numerator |
1.0 |
ViewScale.ScaleType |
Ratio |
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
Created in NX8.0.0
|
getset |
Returns or sets the associative alignment toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the auto scale
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the back view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the base view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the bottom view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the center lines
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch inherited section views
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the NXOpen.Drawings.CustomViewSettingsBuilder object
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the extracted edges option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the front view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden line color
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden line font
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden lines
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden line width
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the ignore title block
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit pmi
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit pmi onto drawing
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the isometric view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the left view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock method option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the margin between views
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the margin to border
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the multiple view placement
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the optimize view settings
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the orient view tool
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the part
Created in NX8.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the placement option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit pmi from revolved sketches
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the pmi types
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display quality option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the right view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the silhouettes
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the snapshot option
Created in NX8.5.0
Deprecated in NX11.0.1. Use NXOpen.Drawings.ViewCreationWizardBuilder.LockMethod instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the special base view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the top view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the trimetric view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view labels
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation state
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the view scale
Created in NX8.0.0
License requirements: None.
|
get |
Returns the view style
Created in NX8.0.0
License requirements: None.