NXOpen .NET Reference
12.0.0
|
Represents a Projected View. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.View | |
enum | Canned { Top, Front, Right, Back, Bottom, Left, Isometric, Trimetric } |
Describes a simplified indexing scheme for accessing canned views with interfaces that use this enum as a parameter. More... | |
enum | ScaleFactor { HalfScale, DoubleScale, ReduceScale, IncreaseScale } |
Describes the relative scales to which a view can be set More... | |
enum | ScaleAdjustment { Fit, Current, Saved } |
Describes simple, predefined adjustments that may be applied to a view's scale while another operation is performed, in conjunction, on the view. More... | |
enum | RenderingStyleType { ShadedWithEdges, ShadedWithBodyColorEdges, Shaded, WireframeWithDimEdges, WireframeWithHiddenEdges, WireframeWithDashedEdges, Studio, FaceAnalysis, PartiallyShaded, StaticWireframe } |
Describes the rendering style for geometry displayed in the view. More... | |
enum | ShowOrHideType { ShowOnly, HideOnly, BothShowAndHide, InvertShownAndHidden } |
Specifies whether a show or hide operation, or both, has just been done More... | |
Public Member Functions inherited from NXOpen.Drawings.DraftingView | |
unsafe void | Update () |
Updates the drawing member view on a drawing. More... | |
unsafe NXOpen.Point3d | GetDrawingReferencePoint () |
Returns the view origin(location). More... | |
unsafe void | SetDrawingReferencePoint (NXOpen.Point3d drawingReferencePoint) |
Sets the view origin at the provided location. More... | |
unsafe void | MoveView (NXOpen.Point3d drawingReferencePoint) |
Sets the view origin at the provided location. More... | |
unsafe void | HideComponents (NXOpen.NXObject[] components) |
Hides the specified components in the view. More... | |
unsafe void | ShowComponents (NXOpen.NXObject[] components) |
Shows the specified components in the view. More... | |
unsafe void | ActivateForSketching () |
Sets this drafting view as the active sketch view. More... | |
unsafe void | Commit () |
Commits and applies all the settings like NXOpen.Drawings.ViewStyle to the View. More... | |
unsafe void | GetToolMarkers (out NXOpen.Drawings.FlatPatternObject[] markers) |
Returns an array of pointers to objects representing the tool markers in the view. More... | |
unsafe void | RestoreViewBorder () |
Restores the view border from the dashed line to the normal line for cut operation More... | |
unsafe void | CheckForInvalidParentModelView () |
Checks the view's validity by looking at the parent model view More... | |
unsafe NXOpen.Drawings.DraftingView | GetBrokenViewMaster () |
Return the master view of a slave or a decoration view. More... | |
unsafe NXOpen.Drawings.DraftingView | GetBrokenViewDecoration () |
Return the decoration view of a slave or a master view. More... | |
unsafe void | GetBrokenViewInternalViews (out NXOpen.Drawings.DraftingView[] views) |
Returns an array of views representing the internal views of broken view. More... | |
unsafe void | HideViewBorder () |
Hide the view border of the view. More... | |
unsafe void | ShowViewBorder () |
Show the view border of the view. More... | |
unsafe void | SetDeleteSectionLine (bool deleteSectionLine) |
Set the section line delete option, If false section line will not be deleted with section view More... | |
unsafe void | UpdateAutomaticViewBound () |
Recalculates and updates the view boundary of a drawing member view More... | |
Properties inherited from NXOpen.Drawings.DraftingView | |
NXOpen.Drawings.ViewStyle | Style [get] |
Returns object to View Style More... | |
NXOpen.Drawings.ViewBreakCollection | ViewBreaks [get] |
Returns the ViewBreakCollection instance belonging to this view More... | |
NXOpen.Drawings.DraftingBodyCollection | DraftingBodies [get] |
Returns the DraftingBodyCollection More... | |
unsafe bool | IsActiveForSketching [get] |
Returns true if this view is the active sketch view. More... | |
unsafe bool | IsBroken [get] |
Returns the status on whether this NXOpen.Drawings.DraftingView is broken. More... | |
unsafe bool | IsDecoration [get] |
Returns the status on whether this NXOpen.Drawings.DraftingView is decoration. More... | |
unsafe bool | IsOutOfDate [get] |
Returns the status on whether this NXOpen.Drawings.DraftingView is out of date. More... | |
unsafe bool | IsSlave [get] |
Returns the status on whether this NXOpen.Drawings.DraftingView is slave. More... | |
Represents a Projected View.
This can be Auxilary View or Orthographic View
To create or edit an instance of this class, use NXOpen.Drawings.ProjectedViewBuilder
Created in NX5.0.0