NXOpen .NET Reference
12.0.0
|
Provides an interface to the data available for flat pattern objects on drawing views. More...
Public Member Functions | |
unsafe NXOpen.CartesianCoordinateSystem | GetFlatSolidObject () |
Returns the point object containing the attributes the user put on the original datum CSYS feature. More... | |
unsafe NXOpen.Point3d | GetOrigin () |
Returns the origin of the marker object (the point on the drawing). More... | |
unsafe void | GetDirections (out NXOpen.Vector3d xDirection, out NXOpen.Vector3d yDirection) |
Returns the X and Y direction vectors that correspond to the flattened datum csys feature object. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory of the underlying class More... | |
Provides an interface to the data available for flat pattern objects on drawing views.
Created in NX6.0.3
|
protected |
Frees the memory of the underlying class
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Drawings.FlatPatternObject.GetDirections | ( | out NXOpen.Vector3d | xDirection, |
out NXOpen.Vector3d | yDirection | ||
) |
Returns the X and Y direction vectors that correspond to the flattened datum csys feature object.
The vectors have been transformed to drawing sheet coordinates.
Created in NX6.0.3
License requirements: None.
xDirection | X direction of simulated CSYS |
yDirection | Y direction of simulated CSYS |
unsafe NXOpen.CartesianCoordinateSystem NXOpen.Drawings.FlatPatternObject.GetFlatSolidObject | ( | ) |
Returns the point object containing the attributes the user put on the original datum CSYS feature.
This is the prototype object. The recommended procedure is to use the point to obtain attribute values and to use GetOrigin and GetDirections to obtain the geometrical data because of mappings to occurrences and to the drawing sheet.
Created in NX6.0.3
License requirements: None.
unsafe NXOpen.Point3d NXOpen.Drawings.FlatPatternObject.GetOrigin | ( | ) |
Returns the origin of the marker object (the point on the drawing).
The point has been transformed to drawing sheet coordinates.
Created in NX6.0.3
License requirements: None.