NXOpen .NET Reference
12.0.0
|
Represents a Die Wear Plate Locator sub feature. More...
Public Types | |
enum | PositionType { Left, Right, Both, Neither } |
Settings for the positioning of the locator relative to the wear plate. More... | |
Public Member Functions | |
unsafe void | SetPoint (string pointLocation) |
More... | |
unsafe void | SetWearPlateWidth (string width) |
More... | |
unsafe void | SetWearPlateLength (string length) |
More... | |
unsafe void | SetLocatorWidth (string width) |
More... | |
unsafe void | SetLocatorDepth (string depth) |
More... | |
unsafe void | SetRibSupportWidth (string ribSupportWidth) |
More... | |
unsafe void | GetPadAttributes (out string title, out string value, out int color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | SetPadAttributes (string title, string value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature More... | |
unsafe void | GetReliefAttributes (out string title, out string value, out int color) |
Gets the relief attributes More... | |
unsafe void | SetReliefAttributes (string title, string value, int color) |
Sets the relief attributes More... | |
unsafe void | GetRecessAttributes (out string title, out string value, out int color) |
Gets the recess attributes More... | |
unsafe void | SetRecessAttributes (string title, string value, int color) |
Sets the recess attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of wear plate and locators More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of wear plate and locators More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of wear plate and locators More... | |
unsafe NXOpen.Expression | LocatorDepth [get] |
Returns the locator depth of die wear plate and locators More... | |
unsafe NXOpen.Die.WearPlateLocChildBuilder.PositionType | LocatorPosition [get, set] |
Returns or sets the locator position of die wear plate and locators More... | |
unsafe NXOpen.Expression | LocatorWidth [get] |
Returns the locator width of die wear plate and locators More... | |
unsafe NXOpen.ISurface | Orientation [get, set] |
Returns or sets the orientation plane of die wear plate and locators More... | |
unsafe NXOpen.Expression | Point [get] |
Returns the point location along the centerline of die wear plate and locators More... | |
unsafe int | ReverseNormal [get, set] |
Returns or sets the reverse normal setting of die wear plate and locators More... | |
unsafe NXOpen.Expression | RibSupportWidth [get] |
Returns the wear plate rib support width of die wear plate and locators More... | |
unsafe NXOpen.Expression | WearPlateLength [get] |
Returns the wear plate length of die wear plate and locators More... | |
unsafe NXOpen.Expression | WearPlateWidth [get] |
Returns the wear plate width of die wear plate and locators More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Wear Plate Locator sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.WearPlateLocChildBuilder.GetPadAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of pad faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.GetRecessAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the recess attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of recess faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.GetReliefAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the relief attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of relief faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetLocatorDepth | ( | string | depth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
depth | Expression Value |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetLocatorWidth | ( | string | width | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
width | Expression Value |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetPadAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of pad faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetPoint | ( | string | pointLocation | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
pointLocation | Length along centerline expression value |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetRecessAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the recess attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of recess faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetReliefAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the relief attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of relief faces |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetRibSupportWidth | ( | string | ribSupportWidth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
ribSupportWidth | Expression Value |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetWearPlateLength | ( | string | length | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
length | Expression Value |
unsafe void NXOpen.Die.WearPlateLocChildBuilder.SetWearPlateWidth | ( | string | width | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
width | Expression Value |
|
get |
Returns the build status of wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of wear plate and locators
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of wear plate and locators
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the locator depth of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the locator position of die wear plate and locators
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the locator width of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the orientation plane of die wear plate and locators
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the point location along the centerline of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the reverse normal setting of die wear plate and locators
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the wear plate rib support width of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the wear plate length of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the wear plate width of die wear plate and locators
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")