NXOpen .NET Reference
12.0.0
|
Represents a Trim Task feature builder. More...
Public Types | |
enum | CamTypes { Direct = 2, Aerial = 0, BaseMounted } |
Settings for the cam type of the trim task. More... | |
enum | MatchCutTypes { None, AtStart, AtEnd, AtBoth } |
Settings for the match cut type of the trim task. More... | |
Public Member Functions | |
unsafe void | CheckAndMovePlanes (NXOpen.Features.Feature origTip, NXOpen.Features.Feature targetTip, NXOpen.ISurface origStartPlaneTag, NXOpen.ISurface origEndPlaneTag, out NXOpen.ISurface targetStartPlaneTag, out NXOpen.ISurface targetEndPlaneTag) |
Move end planes if the position of Trim Task is changed. More... | |
unsafe void | SetTrimBounds (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the trim bounds of the trim task. More... | |
unsafe NXOpen.IProfile[] | GetTrimBounds (out NXOpen.Die.DirectionOption direction) |
Gets the trim bounds of the trim task More... | |
unsafe void | SetScrapCutters (NXOpen.ISurface[] planes) |
Sets the scrap cutters of the trim task More... | |
unsafe NXOpen.ISurface[] | GetScrapCutters () |
Gets the scrap cutters of the trim task More... | |
unsafe void | SetAssociativeObjects (NXOpen.DisplayableObject[] objects) |
Sets the associative objects of the trim task More... | |
unsafe NXOpen.DisplayableObject[] | GetAssociativeObjects () |
Gets the associative objects of the trim task More... | |
unsafe void | SetCameraViews (NXOpen.View[] objects) |
Sets the camera views of the trim task More... | |
unsafe NXOpen.View[] | GetCameraViews () |
Gets the camera views of the trim task More... | |
unsafe void | SetDetails (string[] strings) |
Sets the detailed description of the trim task More... | |
unsafe string[] | GetDetails () |
Gets the detailed description of the trim task More... | |
unsafe string[] | GetCameraLayerAndXmlp (out string[] xmlpData) |
Gets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraLayerAndXmlp (string[] layerSettings, string[] xmlpData) |
Sets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraNames (string[] strings) |
Sets the names of the camera More... | |
unsafe string[] | GetCameraNames () |
Gets the names of the camera More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the trim task More... | |
unsafe NXOpen.ILocation | CamDirection [get, set] |
Returns or sets the cam direction of the trim task More... | |
unsafe NXOpen.Die.TrimTaskBuilder.CamTypes | CamType [get, set] |
Returns or sets the cam type of the trim task More... | |
unsafe bool | CreateScrap [get, set] |
Returns or sets the create scrap setting of the trim task. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the trim task More... | |
unsafe NXOpen.ISurface | EndPlane [get, set] |
Returns or sets the end plane of the trim task More... | |
unsafe bool | FinishOperation [get, set] |
Returns or sets the finish operation of the trim task True indicates the trim is to be a finish trim. More... | |
unsafe bool | LayoutFlange [get, set] |
Returns or sets the layout flange setting of the trim task. More... | |
unsafe double | MatchCutExtensionAngle [get, set] |
Returns or sets the match cut extension angle dimension of the trim task More... | |
unsafe double | MatchCutFirstRadius [get, set] |
Returns or sets the match cut first radius dimension of the trim task More... | |
unsafe double | MatchCutNotchOffset [get, set] |
Returns or sets the match cut notch offset dimension of the trim task More... | |
unsafe double | MatchCutOffsetFromPlane [get, set] |
Returns or sets the match cut offset from plane dimension of the trim task More... | |
unsafe double | MatchCutOffsetLength [get, set] |
Returns or sets the match cut offset length dimension of the trim task More... | |
unsafe double | MatchCutScrapCutterLength [get, set] |
Returns or sets the match cut scrap cutter length dimension of the trim task More... | |
unsafe double | MatchCutSecondRadius [get, set] |
Returns or sets the match cut second radius dimension of the trim task More... | |
unsafe double | MatchCutThirdRadius [get, set] |
Returns or sets the match cut third radius dimension of the trim task More... | |
unsafe NXOpen.Die.TrimTaskBuilder.MatchCutTypes | MatchCutType [get, set] |
Returns or sets the match cut type of the trim task More... | |
unsafe bool | ReverseTrimSide [get, set] |
Returns or sets the reverse trim side setting of the trim task. More... | |
unsafe NXOpen.ISurface | StartPlane [get, set] |
Returns or sets the start plane of the trim task More... | |
unsafe NXOpen.Features.Feature | TippedProduct [get, set] |
Returns or sets the tipped product of the trim task More... | |
unsafe bool | TrimNewDieFace [get, set] |
Returns or sets the trim new die face, from NX10. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Trim Task feature builder.
To create a new instance of this class, use NXOpen.Die.DieCollection.TrimTask
Created in NX4.0.0
unsafe void NXOpen.Die.TrimTaskBuilder.CheckAndMovePlanes | ( | NXOpen.Features.Feature | origTip, |
NXOpen.Features.Feature | targetTip, | ||
NXOpen.ISurface | origStartPlaneTag, | ||
NXOpen.ISurface | origEndPlaneTag, | ||
out NXOpen.ISurface | targetStartPlaneTag, | ||
out NXOpen.ISurface | targetEndPlaneTag | ||
) |
Move end planes if the position of Trim Task is changed.
Created in NX8.5.0
License requirements: die_engineering ("DIE ENGINEERING")
origTip | Original Die Tip. |
targetTip | Die Tip in the target operation. |
origStartPlaneTag | Original start plane. |
origEndPlaneTag | Original end plane. |
targetStartPlaneTag | Start plane in target operation. |
targetEndPlaneTag | End plane in target operation. |
unsafe NXOpen.DisplayableObject [] NXOpen.Die.TrimTaskBuilder.GetAssociativeObjects | ( | ) |
Gets the associative objects of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.TrimTaskBuilder.GetCameraLayerAndXmlp | ( | out string[] | xmlpData | ) |
Gets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
xmlpData | xmlp data |
unsafe string [] NXOpen.Die.TrimTaskBuilder.GetCameraNames | ( | ) |
Gets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.View [] NXOpen.Die.TrimTaskBuilder.GetCameraViews | ( | ) |
Gets the camera views of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.TrimTaskBuilder.GetDetails | ( | ) |
Gets the detailed description of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.ISurface [] NXOpen.Die.TrimTaskBuilder.GetScrapCutters | ( | ) |
Gets the scrap cutters of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.IProfile [] NXOpen.Die.TrimTaskBuilder.GetTrimBounds | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the trim bounds of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
unsafe void NXOpen.Die.TrimTaskBuilder.SetAssociativeObjects | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the associative objects of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.TrimTaskBuilder.SetCameraLayerAndXmlp | ( | string[] | layerSettings, |
string[] | xmlpData | ||
) |
Sets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
layerSettings | 1 layer setting string for each camera object. the string needs to be 256 characters long (one for each user layer) with either 0 for off or 1 for on. |
xmlpData | xmlp data |
unsafe void NXOpen.Die.TrimTaskBuilder.SetCameraNames | ( | string[] | strings | ) |
Sets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | each string contains the name of a camera object |
unsafe void NXOpen.Die.TrimTaskBuilder.SetCameraViews | ( | NXOpen.View[] | objects | ) |
Sets the camera views of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.TrimTaskBuilder.SetDetails | ( | string[] | strings | ) |
Sets the detailed description of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | detail strings |
unsafe void NXOpen.Die.TrimTaskBuilder.SetScrapCutters | ( | NXOpen.ISurface[] | planes | ) |
Sets the scrap cutters of the trim task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
planes |
unsafe void NXOpen.Die.TrimTaskBuilder.SetTrimBounds | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the trim bounds of the trim task.
Note - Die.TrimTaskBuilder.TippedProduct needs to be called before this function.
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
profileEntries | Profile entries that make up the boundary of the trim task |
|
getset |
Returns or sets the angle tolerance of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam direction of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam type of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the create scrap setting of the trim task.
True indicates that the scrap is to be created.
Created in NX7.5.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the end plane of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the finish operation of the trim task True indicates the trim is to be a finish trim.
False indicates rough trim.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the layout flange setting of the trim task.
True indicates that the trim curve is to be laid out on the flange.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut extension angle dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut first radius dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut notch offset dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut offset from plane dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut offset length dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut scrap cutter length dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut second radius dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut third radius dimension of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut type of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reverse trim side setting of the trim task.
True indicates that the trim side should be reversed.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the start plane of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the tipped product of the trim task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim new die face, from NX10.
0 new stamping output can import one new die face to die engineer process. If this trim task will trim this new die face, set newDieFace to true, or else set it to false.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")