NXOpen .NET Reference
12.0.0
|
Used to create or edit a NXOpen.Die.SpringbackCompensation feature. More...
Public Types | |
enum | DefinedByType { OneStepFeature, FacetedBodies, Points } |
The type of input data that defines the compensation. More... | |
enum | ResultSheetType { Compensated, Sprung } |
The type of sheet body you would like created as output. More... | |
enum | DegreeType { Two, Three, Five, Seven } |
The polynomial degree type. More... | |
Public Member Functions | |
unsafe void | GetProductPoints (out NXOpen.Point3d[] productPoints) |
Get the sample points on the product surface. More... | |
unsafe void | SetProductPoints (NXOpen.Point3d[] productPoints) |
Set the sample points on the product surface. More... | |
unsafe void | GetSprungPoints (out NXOpen.Point3d[] sprungPoints) |
Get the sample points on the sprung surface. More... | |
unsafe void | SetSprungPoints (NXOpen.Point3d[] sprungPoints) |
Set the sample points on the sprung surface. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe bool | CalculateMaxDeviation [get, set] |
Returns or sets the indication if the feature should calculate the maximum deviation of the result. More... | |
unsafe NXOpen.Direction | ConvexityDirection [get, set] |
Returns or sets the convexity direction. More... | |
unsafe bool | ConvexityEnabled [get, set] |
Returns or sets the toggle that determines whether to constrain convexity More... | |
unsafe bool | CreateFacets [get, set] |
Returns or sets the value determines if a faceted output body is also created. More... | |
unsafe NXOpen.Die.SpringbackCompensationBuilder.DefinedByType | DefinedBy [get, set] |
Returns or sets the type of data that will be used to define the feature. More... | |
unsafe double | DeformationFactor [get, set] |
Returns or sets the deformation factor determines how much of the calculated deformation is applied to the result body. More... | |
unsafe NXOpen.Die.SpringbackCompensationBuilder.DegreeType | Degree [get, set] |
Returns or sets the polynomial degree (one unit less than the order). More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe int | Divisions [get, set] |
Returns or sets the number of equi-distant points to divide the cube of the sheet body (N x N x N). More... | |
unsafe NXOpen.Direction | DrawVector [get, set] |
Returns or sets the vector indicating the draw direction. More... | |
unsafe NXOpen.Section | InnerCurve [get] |
Returns the inner boundary curve of the transition area. More... | |
unsafe bool | IsGlobalDeformation [get, set] |
Returns or sets the indication if the feature is a generic Global Deformation. More... | |
unsafe NXOpen.Features.SelectFeature | OneStep [get] |
Returns the one-step feature. More... | |
unsafe NXOpen.Section | OuterCurve [get] |
Returns the outer boundary curve of transition area. More... | |
unsafe NXOpen.Facet.SelectFacetedBody | ProductFacets [get] |
Returns the product facets. More... | |
unsafe string | ProductPointsFile [get, set] |
Returns or sets the product points file name. More... | |
unsafe NXOpen.SelectBody | ProductSheet [get] |
Returns the sheet body representing the product shape. More... | |
unsafe NXOpen.Die.SpringbackCompensationBuilder.ResultSheetType | ResultType [get, set] |
Returns or sets the type of output to generate. More... | |
unsafe double | ShapeValue [get, set] |
Returns or sets the parameter that determines the shape of the transition area. More... | |
unsafe double | SmoothingFactor [get, set] |
Returns or sets the smoothing factor regulates a trade-off between interpolation error and smoothing when creating the result body. More... | |
unsafe NXOpen.Facet.SelectFacetedBody | SprungFacets [get] |
Returns the sprung facets. More... | |
unsafe string | SprungPointsFile [get, set] |
Returns or sets the sprung points file name. More... | |
unsafe double | StepSize [get, set] |
Returns or sets the step size. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Used to create or edit a NXOpen.Die.SpringbackCompensation feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateSpringbackCompensationBuilder
Default values.
Property | Value |
---|---|
ConvexityEnabled |
false |
CreateFacets |
false |
DefinedBy |
OneStepFeature |
DeformationFactor |
1 |
Degree |
Two |
Divisions |
3 |
ResultType |
Compensated |
ShapeValue |
0.5 |
SmoothingFactor |
1e-009 |
StepSize |
1.0 |
Created in NX7.5.0
unsafe void NXOpen.Die.SpringbackCompensationBuilder.GetProductPoints | ( | out NXOpen.Point3d[] | productPoints | ) |
Get the sample points on the product surface.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points . Optional.
Created in NX7.5.0
License requirements: None.
productPoints | Points representing the shape of the product. |
unsafe void NXOpen.Die.SpringbackCompensationBuilder.GetSprungPoints | ( | out NXOpen.Point3d[] | sprungPoints | ) |
Get the sample points on the sprung surface.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points .
Created in NX7.5.0
License requirements: None.
sprungPoints | Points representing the shape of the sprung sheet. |
unsafe void NXOpen.Die.SpringbackCompensationBuilder.SetProductPoints | ( | NXOpen.Point3d[] | productPoints | ) |
Set the sample points on the product surface.
Must have the same number as sprung points. Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points . Optional.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
productPoints | Points representing the shape of the product. |
unsafe void NXOpen.Die.SpringbackCompensationBuilder.SetSprungPoints | ( | NXOpen.Point3d[] | sprungPoints | ) |
Set the sample points on the sprung surface.
Must have the same number as product points. Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
sprungPoints | Points representing the shape of the sprung sheet. |
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the indication if the feature should calculate the maximum deviation of the result.
True indicates the deviation should be calculated, false indicates the deviation will not be calculated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the convexity direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the toggle that determines whether to constrain convexity
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the value determines if a faceted output body is also created.
True indicates to output a faceted body, false indicates that a faceted body is not output. Only when type is Die.SpringbackCompensationBuilder.DefinedByType.FacetedBodies
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the type of data that will be used to define the feature.
Die.SpringbackCompensationBuilder.DefinedByType.OneStepFeature
Die.SpringbackCompensationBuilder.DefinedByType.FacetedBodies
Die.SpringbackCompensationBuilder.DefinedByType.Points
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the deformation factor determines how much of the calculated deformation is applied to the result body.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the polynomial degree (one unit less than the order).
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the number of equi-distant points to divide the cube of the sheet body (N x N x N).
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the vector indicating the draw direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the inner boundary curve of the transition area.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the feature is a generic Global Deformation.
True indicates the feature is a Global Deformation, false indicates the feature is not a Global Deformation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the one-step feature.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.OneStepFeature .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the outer boundary curve of transition area.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the product facets.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.FacetedBodies . Optional.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the product points file name.
This is saved for reference only. The product points are actually defined by calling Die.SpringbackCompensationBuilder.SetProductPoints . Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points . Optional.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the sheet body representing the product shape.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.FacetedBodies or Die.SpringbackCompensationBuilder.DefinedByType.Points .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of output to generate.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the parameter that determines the shape of the transition area.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the smoothing factor regulates a trade-off between interpolation error and smoothing when creating the result body.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the sprung facets.
Only when type is Die.SpringbackCompensationBuilder.DefinedByType.FacetedBodies .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the sprung points file name.
This is saved for reference only. The product points are actually defined by calling Die.SpringbackCompensationBuilder.SetSprungPoints . Only when type is Die.SpringbackCompensationBuilder.DefinedByType.Points . Optional.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the step size.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR nx_freeform_2 ("advanced freeform modeling")