NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.QuickBinderWrapBuilder builder More...
Public Types | |
enum | Types { Planar, Cylindrical, Conical } |
Settings for the binder wrap sheet body type. More... | |
enum | EditSizeType { Radius, Scale } |
Settings for the edit size type. More... | |
Properties | |
unsafe NXOpen.SelectBodyList | Button [get] |
Returns the button More... | |
unsafe NXOpen.Expression | ChangeRadius [get] |
Returns the change radius value More... | |
unsafe NXOpen.Die.QuickBinderWrapBuilder.EditSizeType | EditSizeChoice [get, set] |
Returns or sets the edit size choice More... | |
unsafe NXOpen.Matrix3x3 | Matrix [get, set] |
Returns or sets the rotation matrix More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin More... | |
unsafe NXOpen.Die.QuickBinderWrapBuilder.Types | Type [get, set] |
Returns or sets the method More... | |
unsafe NXOpen.Expression | UMaximum [get] |
Returns the maximum U value More... | |
unsafe NXOpen.Expression | UMinimum [get] |
Returns the minumum U value More... | |
unsafe NXOpen.Expression | VMaximum [get] |
Returns the maximum V value More... | |
unsafe NXOpen.Expression | VMinimum [get] |
Returns the minumum V value More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Die.QuickBinderWrapBuilder builder
This is an abstract class, and cannot be created.
Created in NX5.0.0
|
get |
Returns the button
Created in NX5.0.0
License requirements: None.
|
get |
Returns the change radius value
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the edit size choice
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the rotation matrix
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the origin
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the maximum U value
Created in NX5.0.0
License requirements: None.
|
get |
Returns the minumum U value
Created in NX5.0.0
License requirements: None.
|
get |
Returns the maximum V value
Created in NX5.0.0
License requirements: None.
|
get |
Returns the minumum V value
Created in NX5.0.0
License requirements: None.