NXOpen .NET Reference
12.0.0
|
Represents a Die Pressure System Child sub feature. More...
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the pressure system. More... | |
unsafe double | Clearance [get, set] |
Returns or sets the clearance of the pressure system. More... | |
unsafe NXOpen.CartesianCoordinateSystem | Csys [get, set] |
Returns or sets the csys of the pressure system. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the pressure system, if true the pressure system will be built into the model, if false it will not. More... | |
unsafe double | Diameter [get, set] |
Returns or sets the diameter of the pressure system. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the pressure system, if true input data to the pressure system will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Height [get, set] |
Returns or sets the height of the pressure system. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the location of the pressure system. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Die Pressure System Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
|
get |
Returns the build status of the pressure system.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the clearance of the pressure system.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the csys of the pressure system.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the pressure system, if true the pressure system will be built into the model, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the diameter of the pressure system.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the pressure system, if true input data to the pressure system will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the height of the pressure system.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the location of the pressure system.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")