NXOpen .NET Reference
12.0.0
|
Represents a Pierce Task feature builder More...
Public Types | |
enum | CamTypes { Direct = 2, Aerial = 0, BaseMounted } |
Settings for the cam type of the pierce task. More... | |
enum | PrecisionTypes { Gage, Critical, Standard } |
Settings for the precistion type of the pierce task. More... | |
enum | CenterPointOptionTypes { None, Die, Product, Both } |
Settings for the center point output options of the pierce task. More... | |
Public Member Functions | |
unsafe void | SetPierceBounds (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the pierce bounds of the pierce task. More... | |
unsafe NXOpen.IProfile[] | GetPierceBounds (out NXOpen.Die.DirectionOption direction) |
Gets the pierce bounds of the pierce task More... | |
unsafe void | SetAssociativeObjects (NXOpen.DisplayableObject[] objects) |
Sets the associative objects of the pierce task More... | |
unsafe NXOpen.DisplayableObject[] | GetAssociativeObjects () |
Gets the associative objects of the pierce task More... | |
unsafe void | SetCameraViews (NXOpen.View[] objects) |
Sets the camera views of the pierce task More... | |
unsafe NXOpen.View[] | GetCameraViews () |
Gets the camera views of the pierce task More... | |
unsafe void | SetDetails (string[] strings) |
Sets the detailed description of the pierce task More... | |
unsafe string[] | GetDetails () |
Gets the detailed description of the pierce task More... | |
unsafe string[] | GetCameraLayerAndXmlp (out string[] xmlpData) |
Gets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraLayerAndXmlp (string[] layerSettings, string[] xmlpData) |
Sets the camera layer settings and xmlp data More... | |
unsafe void | SetCameraNames (string[] strings) |
Sets the names of the camera More... | |
unsafe string[] | GetCameraNames () |
Gets the names of the camera More... | |
unsafe NXOpen.Die.PierceItemBuilder | NewPierceHole (NXOpen.Die.PierceItemBuilder.HoleShapeType holeShape) |
Creates a new pierce hole item in the set More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the pierce task More... | |
unsafe NXOpen.SelectNXObjectList | AssociatedObjects [get] |
Returns the assoc objects More... | |
unsafe NXOpen.ILocation | CamDirection [get, set] |
Returns or sets the cam direction of the pierce task More... | |
unsafe NXOpen.Die.PierceTaskBuilder.CamTypes | CamType [get, set] |
Returns or sets the cam type of the pierce task More... | |
unsafe NXOpen.Die.PierceTaskBuilder.CenterPointOptionTypes | CenterPointOption [get, set] |
Returns or sets the center point output option of the pierce task More... | |
unsafe bool | CreateScrap [get, set] |
Returns or sets the create scrap setting of the pierce task. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the pierce task More... | |
unsafe bool | FinishOperation [get, set] |
Returns or sets the finish operation of the pierce task True indicates the pierce is to be a finish pierce. More... | |
unsafe bool | LayoutFlange [get, set] |
Returns or sets the layout flange setting of the pierce task. More... | |
unsafe NXOpen.ScCollector | PierceHoles [get] |
Returns the pierce holes More... | |
unsafe NXOpen.Die.PierceItemBuilderList | PierceHolesList [get] |
Returns the pierce holes list More... | |
unsafe NXOpen.Die.PierceTaskBuilder.PrecisionTypes | PrecisionType [get, set] |
Returns or sets the precision type of the pierce task More... | |
unsafe NXOpen.Features.SelectFeature | TipFeature [get] |
Returns the tip feature More... | |
unsafe NXOpen.Features.Feature | TippedProduct [get, set] |
Returns or sets the tipped product of the pierce task More... | |
unsafe bool | TrimNewDieFace [get, set] |
Returns or sets the trim new die face, from NX10. More... | |
unsafe NXOpen.Body | WithoutWorkflowSheet [get, set] |
Returns or sets the without workflow sheet of the pierce task builder. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Pierce Task feature builder
To create a new instance of this class, use NXOpen.Die.DieCollection.PierceTask
Created in NX4.0.0
unsafe NXOpen.DisplayableObject [] NXOpen.Die.PierceTaskBuilder.GetAssociativeObjects | ( | ) |
Gets the associative objects of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.PierceTaskBuilder.GetCameraLayerAndXmlp | ( | out string[] | xmlpData | ) |
Gets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
xmlpData | xmlp data |
unsafe string [] NXOpen.Die.PierceTaskBuilder.GetCameraNames | ( | ) |
Gets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.View [] NXOpen.Die.PierceTaskBuilder.GetCameraViews | ( | ) |
Gets the camera views of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe string [] NXOpen.Die.PierceTaskBuilder.GetDetails | ( | ) |
Gets the detailed description of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.IProfile [] NXOpen.Die.PierceTaskBuilder.GetPierceBounds | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the pierce bounds of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
unsafe NXOpen.Die.PierceItemBuilder NXOpen.Die.PierceTaskBuilder.NewPierceHole | ( | NXOpen.Die.PierceItemBuilder.HoleShapeType | holeShape | ) |
Creates a new pierce hole item in the set
Created in NX5.0.0
License requirements: die_engineering ("DIE ENGINEERING")
holeShape |
unsafe void NXOpen.Die.PierceTaskBuilder.SetAssociativeObjects | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the associative objects of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.PierceTaskBuilder.SetCameraLayerAndXmlp | ( | string[] | layerSettings, |
string[] | xmlpData | ||
) |
Sets the camera layer settings and xmlp data
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
layerSettings | 1 layer setting string for each camera object. the string needs to be 256 characters long (one for each user layer) with either 0 for off or 1 for on. |
xmlpData | xmlp data |
unsafe void NXOpen.Die.PierceTaskBuilder.SetCameraNames | ( | string[] | strings | ) |
Sets the names of the camera
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | each string contains the name of a camera object |
unsafe void NXOpen.Die.PierceTaskBuilder.SetCameraViews | ( | NXOpen.View[] | objects | ) |
Sets the camera views of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
unsafe void NXOpen.Die.PierceTaskBuilder.SetDetails | ( | string[] | strings | ) |
Sets the detailed description of the pierce task
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | detail strings |
unsafe void NXOpen.Die.PierceTaskBuilder.SetPierceBounds | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the pierce bounds of the pierce task.
Note - Die.PierceTaskBuilder.TippedProduct needs to be called before this function.
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
direction | Profile direction |
profileEntries | Profile entries that make up the boundary of the pierce task |
|
getset |
Returns or sets the angle tolerance of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the assoc objects
Created in NX5.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam direction of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam type of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the center point output option of the pierce task
Created in NX5.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the create scrap setting of the pierce task.
True indicates that the scrap is to be created.
Created in NX7.5.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the finish operation of the pierce task True indicates the pierce is to be a finish pierce.
False indicates rough pierce.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the layout flange setting of the pierce task.
True indicates that the pierce curve is to be laid out on the flange.
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the pierce holes
Created in NX5.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
get |
Returns the pierce holes list
Created in NX5.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the precision type of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the tip feature
Created in NX5.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the tipped product of the pierce task
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim new die face, from NX10.
0 new stamping output can import one new die face to die engineer process. If this pierce task will trim this new die face, set trimNewDieFace to true, or else set it to false.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the without workflow sheet of the pierce task builder.
In release NX11.0, pierce task supports without workflow type when the workflow tip feature does not exist.
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")