NXOpen .NET Reference
12.0.0
|
Represents an output curves feature builder. More...
Public Types | |
enum | SmoothTypes { None, Cubic, Quintic } |
Settings for the curve smoothing type. More... | |
enum | TrimCurveTypes { Trim, Extended, None } |
Settings for the trim curve type. More... | |
enum | TrimOutputCurveTypes { Geometric, Corrected, Both } |
Settings for the trim curve output type. More... | |
enum | TrimCurveCreateTypes { Section, Surface } |
Settings for the trim curve creation type. More... | |
Public Member Functions | |
unsafe NXOpen.ICurve[] | CreateNonAssociative () |
Creates the output curve without a feature. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Point3d | FirstLimitPoint [get, set] |
Returns or sets the first limit point. More... | |
unsafe NXOpen.Point3d | LastLimitPoint [get, set] |
Returns or sets the last limit point. More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offset distance More... | |
unsafe NXOpen.Features.Feature | ReferenceFeature [get, set] |
Returns or sets the reference feature - must be either a die section or form task feature More... | |
unsafe NXOpen.Point3d | ReferencePoint [get, set] |
Returns or sets the reference point. More... | |
unsafe double | SmoothTolerance [get, set] |
Returns or sets the tolerance used for cubic or quintic smoothing. More... | |
unsafe NXOpen.Die.OutputCurvesBuilder.SmoothTypes | SmoothType [get, set] |
Returns or sets the smooth type More... | |
unsafe NXOpen.Die.OutputCurvesBuilder.TrimCurveCreateTypes | TrimCurveCreateType [get, set] |
Returns or sets the trim curve creation type More... | |
unsafe NXOpen.Die.OutputCurvesBuilder.TrimCurveTypes | TrimCurveType [get, set] |
Returns or sets the trim curve type. More... | |
unsafe NXOpen.Die.OutputCurvesBuilder.TrimOutputCurveTypes | TrimOutputCurveType [get, set] |
Returns or sets the trim curve output type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents an output curves feature builder.
This is an abstract class, and cannot be created.
Created in NX4.0.1
unsafe NXOpen.ICurve [] NXOpen.Die.OutputCurvesBuilder.CreateNonAssociative | ( | ) |
Creates the output curve without a feature.
Created in NX4.0.1
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the angle tolerance.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the first limit point.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the last limit point.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the offset distance
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reference feature - must be either a die section or form task feature
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the reference point.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the tolerance used for cubic or quintic smoothing.
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the smooth type
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim curve creation type
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim curve type.
Needs to be set before reference point
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim curve output type
Created in NX4.0.1
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")