NXOpen .NET Reference
12.0.0
|
Represents a Lineup feature builder More...
Public Member Functions | |
unsafe void | SetProductBodies (NXOpen.Body[] objects) |
Sets the product sheet bodies of the lineup More... | |
unsafe NXOpen.Body[] | GetProductBodies () |
Gets the product sheet bodies of the lineup More... | |
unsafe void | SetDetails (string[] strings) |
Sets the detailed description of the lineup More... | |
unsafe string[] | GetDetails () |
Gets the detailed description of the lineup More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Vector3d | FlowDirection [get, set] |
Returns or sets the flow direction of the lineup More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin of the lineup More... | |
unsafe NXOpen.Vector3d | PressDirection [get, set] |
Returns or sets the press direction of the lineup More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Lineup feature builder
To create a new instance of this class, use NXOpen.Die.DieCollection.Lineup
Created in NX4.0.0
unsafe string [] NXOpen.Die.LineupBuilder.GetDetails | ( | ) |
Gets the detailed description of the lineup
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Body [] NXOpen.Die.LineupBuilder.GetProductBodies | ( | ) |
Gets the product sheet bodies of the lineup
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe void NXOpen.Die.LineupBuilder.SetDetails | ( | string[] | strings | ) |
Sets the detailed description of the lineup
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
strings | detail strings |
unsafe void NXOpen.Die.LineupBuilder.SetProductBodies | ( | NXOpen.Body[] | objects | ) |
Sets the product sheet bodies of the lineup
Created in NX4.0.0
License requirements: die_engineering ("DIE ENGINEERING")
objects |
|
getset |
Returns or sets the flow direction of the lineup
Created in NX7.5.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the origin of the lineup
Created in NX4.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the press direction of the lineup
Created in NX7.5.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")