NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.KeywayBuilder builder More...
Public Types | |
enum | Types { Rectangular, Circular } |
Keyway runoff types More... | |
enum | LocationType { PositiveX, NegativeX, PositiveY, NegativeY } |
Keyway location direction relative to the die centerline coordinate system More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.Section | BaseFlange [get] |
Returns the closed loop section representing the base flange More... | |
unsafe NXOpen.Die.DiePlaneBuilder | BaseOrientation [get] |
Returns the bottom orientation plane of the keyway pad More... | |
unsafe bool | CreateWithPad [get, set] |
Returns or sets the value, true or false) to decide if the pad should be created for the keyway More... | |
unsafe NXOpen.Expression | DeckThickness [get] |
Returns the expression for the deck thickness More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | DieCenterlineCoordinateSystem [get] |
Returns the die centerline coordinate system for orienting the keyway More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Section | InteriorProfile [get] |
Returns the closed loop section representing the interior profile of the casting More... | |
unsafe NXOpen.Die.KeywayBuilder.LocationType | Location [get, set] |
Returns or sets the location for the keyway More... | |
unsafe NXOpen.Expression | MinimumRibHeight [get] |
Returns the expression for the minimum rib height More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the amount to offset the keyway perpendicular to the slot orientation More... | |
unsafe NXOpen.Die.DieAttributesBuilder | PadAttributes [get] |
Returns the pad attributes More... | |
unsafe NXOpen.Expression | PadHeight [get] |
Returns the expression for the pad height More... | |
unsafe NXOpen.Expression | PadWidth [get] |
Returns the expression for the pad width More... | |
unsafe NXOpen.Expression | PlacementOffset [get] |
Returns the amount to offset the base orientation More... | |
unsafe NXOpen.Expression | RunoffDepth [get] |
Returns the expression for the runoff depth More... | |
unsafe NXOpen.Expression | RunoffLength [get] |
Returns the expression for the runoff length More... | |
unsafe NXOpen.Expression | RunoffRadius [get] |
Returns the expression for the runoff radius More... | |
unsafe NXOpen.Expression | RunoffWidth [get] |
Returns the expression for the runoff width More... | |
unsafe NXOpen.SelectNXObject | SheetMetal [get] |
Returns the sheet metal being formed by the casting. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | SlotAttributes [get] |
Returns the slot attributes More... | |
unsafe NXOpen.Expression | SlotDepth [get] |
Returns the expression for the slot depth More... | |
unsafe NXOpen.Expression | SlotLength [get] |
Returns the expression for the slot length More... | |
unsafe NXOpen.Expression | SlotWidth [get] |
Returns the expression for the slot width More... | |
unsafe NXOpen.SelectNXObject | Target [get] |
Returns the target solid the keyway will be united with More... | |
unsafe NXOpen.Die.KeywayBuilder.Types | Type [get, set] |
Returns or sets the type of the keyway runoff More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Die.KeywayBuilder builder
To create a new instance of this class, use NXOpen.Die.DieCollection.Keyway
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
CreateWithPad |
1 |
DeckThickness.Value |
0 (millimeters part), 0 (inches part) |
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
Location |
PositiveX |
MinimumRibHeight.Value |
200 (millimeters part), 8 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
PadHeight.Value |
65 (millimeters part), 2.6 (inches part) |
PadWidth.Value |
60 (millimeters part), 2.4 (inches part) |
PlacementOffset.Value |
0 (millimeters part), 0 (inches part) |
RunoffDepth.Value |
40 (millimeters part), 1.6 (inches part) |
RunoffLength.Value |
60 (millimeters part), 2.4 (inches part) |
RunoffRadius.Value |
30 (millimeters part), 1.2 (inches part) |
RunoffWidth.Value |
16 (millimeters part), 0.625 (inches part) |
SlotDepth.Value |
20 (millimeters part), 0.8 (inches part) |
SlotLength.Value |
100 (millimeters part), 4 (inches part) |
SlotWidth.Value |
25 (millimeters part), 1 (inches part) |
Created in NX6.0.0
Keyway location direction relative to the die centerline coordinate system
|
getset |
Returns or sets the angle tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the closed loop section representing the base flange
Created in NX6.0.0
License requirements: None.
|
get |
Returns the bottom orientation plane of the keyway pad
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the value, true or false) to decide if the pad should be created for the keyway
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression for the deck thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the die centerline coordinate system for orienting the keyway
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the closed loop section representing the interior profile of the casting
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the location for the keyway
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the expression for the minimum rib height
Created in NX6.0.0
License requirements: None.
|
get |
Returns the amount to offset the keyway perpendicular to the slot orientation
Created in NX6.0.0
License requirements: None.
|
get |
Returns the pad attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the pad height
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the pad width
Created in NX6.0.0
License requirements: None.
|
get |
Returns the amount to offset the base orientation
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the runoff depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the runoff length
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the runoff radius
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the runoff width
Created in NX6.0.0
License requirements: None.
|
get |
Returns the sheet metal being formed by the casting.
Used to measure the height.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the slot attributes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the slot depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the slot length
Created in NX6.0.0
License requirements: None.
|
get |
Returns the expression for the slot width
Created in NX6.0.0
License requirements: None.
|
get |
Returns the target solid the keyway will be united with
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of the keyway runoff
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")